5. W51HD
  6. W51 HD 355 kW 6P 355H/G 3Ph 440 V 50 Hz IC411 - TEFC - B3R(E)
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
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
W51 HD 355 kW 6P 355H/G 3Ph 440 V 50 Hz IC411 - TEFC - B3R(E)

Product: 17925890
  • Overview
  • Product details
  • About this Product
  • Download Center
  • Generate Documents
Generate Documents
  1. W51 HD 355 kW 6P 355H/G 3Ph 440 V 50 Hz IC411 - TEFC - B3R(E)
W51 HD 355 kW 6P 355H/G 3Ph 440 V 50 Hz IC411 - TEFC - B3R(E)

Representative Image Only

With cast iron frame, efficiency level up to IE4, frame from 315 up to 450, the W51 HD motors have High Power Density technology and are compact with various options available. Improved performance and greater durability with quicker delivery times.

Product features
Standard IEC 60034-1
Frequency 50 Hz
Voltage 440 V
Number of poles 6
Degree of Protection IP55
Synchronous speed 1000 rpm
Output rating 355 kW
Mounting Foot-mounted
Flange Without
Mounting B3R(E)
Terminal box¹ Right position