Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Português de Portugal
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português de Portugal
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

You only have 1 product in your comparison list


  • PLC410 Programmable Logic Controller1
× Remove CONTROLADOR PROGRAMAVEL PLC410 from comparison CONTROLADOR PROGRAMAVEL PLC410

CONTROLADOR PROGRAMAVEL PLC410

Product: 16974024

Search for products

You only have one item in your comparison. Use the search below to find more products and add them to the comparison

Tensão de alimentação 24 Vcc
Processador (CPU) IMX7 dual core @400MHz
Coprocessador @200MHz
Ciclo de scan p/ 100K instruções 16 ns/instrução e 1,60 ms total
Relógio de tempo real Sim
Memória RAM 256 MB
Memória flash 4 GB
Memória de dados 4 MB
Memória de código 8 MB
Memória retentiva 64 kB
Memória persistente 64 kB
Limite de cartões de expansão 8
Software de programação CODESYS V3.5 SP19 ou superior
Qtde DI totais CPU 8
Tipo DI PNP
Entrada encoder Sim
Qtde de entradas rápidas 4
Qtde de AI totais Não aplicável
Qtde DO totais da CPU 8
Tipo de DO Transistor (PNP)
Qtde AO totais Não aplicável
Interface de comunicação 1 1 x RS485
Interface de comunicação 2 1 x Ethernet 10/100
Interface de comunicação 3 1 x CAN
Interface de comunicação 4 Não aplicável
Interface de comunicação 5 1 x USB device
Interface de comunicação 6 1 x Micro SD card
Protocolo de comunicação 1 Modbus TCP server
Protocolo de comunicação 2 Modbus TCP client
Protocolo de comunicação 3 Modbus RTU master
Protocolo de comunicação 4 Modbus RTU slave
Protocolo de comunicação 5 Canopen master
Protocolo de comunicação 7 Ethernet/IP scanner
Protocolo de comunicação 8 Ethernet/IP adapter
Protocolo de comunicação 9 Ethercat master
Protocolo de comunicação 13 Profinet controller
Protocolo de comunicação 14 Profinet device
Protocolo de comunicação 15 MQTT Publisher
Protocolo de comunicação 16 MQTT Subscriber
Altura 131,7 mm
Largura 101,7 mm
Profundidade 99 mm
Peso 0,350 kg
Posicação de montagem Trilho DIN
Tipo de montagem Em trilho DIN ou parafusado
Certificação CE, UL e RCM
WEG ELECTRIC MOTORS JAPAN CO., LTD.
  • Yokohama Sky Building 20F 2 -19-12 Takashima ,Nishi-ku ,Yokohama City ,Kanagawa 220-0011
  • Phone: +81 45 5503030
  • Email: info-jp@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Cookie-Einstellungen
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.