Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Português de Portugal
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Português de Portugal
    • Español
    • Português do Brasil
  1. Home
  2. My Account
  3. Compare
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

Comparing 5 products in 2 categories


  • Electric Motors4
  • Inverters1
× Remove W22 IR3 Premium 200 cv 8P 355M/L 3Ph 220/380/440 V 60 Hz IC411 - TFVE - B3D from comparison W22 IR3 Premium 200 cv 8P 355M/L 3Ph 220/380/440 V 60 Hz IC411 - TFVE - B3D

W22 IR3 Premium 200 cv 8P 355M/L 3Ph 220/380/440 V 60 Hz IC411 - TFVE - B3D

Product: 11097729
× Remove W21 Explosão IE1 11 kW 2P 160M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B5T from comparison W21 Explosão IE1 11 kW 2P 160M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B5T

W21 Explosão IE1 11 kW 2P 160M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B5T

Product: 10015934
× Remove W22 IE4 11 kW 4P 160M 3F 400/690//460 V 50 Hz IC411 - TEFC - B14T from comparison W22 IE4 11 kW 4P 160M 3F 400/690//460 V 50 Hz IC411 - TEFC - B14T

W22 IE4 11 kW 4P 160M 3F 400/690//460 V 50 Hz IC411 - TEFC - B14T

Product: 13004609
× Remove W21 Explosão IE2 30 kW 8P 250S/M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T from comparison W21 Explosão IE2 30 kW 8P 250S/M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T

W21 Explosão IE2 30 kW 8P 250S/M 3F 380-415/660//440-460 V 50 Hz IC411 - TEFC - B3T

Product: 12975641
Frame Material Cast Iron  Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido  Ferro fundido 
Impregnation Method Constant Resin Flow  Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester  Imersão poliester  Gotejamento  Gotejamento  Gotejamento 
Regreasing System At Drive end and Non-drive end  - - Dianteira e traseira  Dianteira e traseira  Dianteira e traseira 
Main terminal box hole 2xRWG(Rp) 3"  2xM40x1,5  2xM40x1,5  2xM40x1,5  2xM40x1,5  2xM40x1,5  2xM63x1,5  2xM63x1,5  2xM63x1,5 
Shaft Locking Device Without  - Sem  Sem  -
Shaft Material SAE 4140 Carbon Steel  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45  Aço carbono SAE 1040/45 
Painting RAL 5009 203A (ISO 12944 - C3)  RAL 5010 222P  RAL 5010 222P  RAL 5010 222P  RAL 6002 203A (ISO 12944 - C3)  RAL 6002 203A (ISO 12944 - C3)  RAL 5009 222P  RAL 5009 222P  RAL 5009 222P 
Grounding Lugs Double  Duplo  Duplo  Duplo  Único  Único  Duplo  Duplo  Duplo 
Fan Cover material Cast Iron  Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido   Ferro fundido  
Tropicalized Painting Without  Sem  Sem  Sem  Sem  Sem  Sem  Sem  Sem 
Frame 355M/L  160M  160M  160M  160M  160M  250S/M  250S/M  250S/M 
Output 150 kW (200 HP-cv)  11 kW (15 HP)  11 kW (15 HP)  11 kW (15 HP)  11 kW (15 HP)  11 kW (15 HP)  30 kW (40 HP)  30 kW (40 HP)  30 kW (40 HP) 
Drip Cover Without  Sem  Sem  Sem  Sem  Sem  Sem  Sem  Sem 
Frequency 60 Hz  50 Hz  50 Hz  60 Hz  50 Hz  60 Hz  50 Hz  50 Hz  60 Hz 
Rated speed 894 rpm  2945 rpm  2955 rpm  3560 rpm  1480 rpm  1785 rpm  725 rpm  730 rpm  880 rpm 
Slip 0.67 %  1.83 %  1.50 %  1.11 %  1.33 %  0.83 %  3.33 %  2.67 %  2.22 % 
Rated voltage 220/380/440 V  380/660 V  415 V  460 V  400/690 V  460 V  380/660 V  415 V  460 V 
Rated current 534/309/267 A  21.3/12.3 A  20.2 A  18.0 A  21.0/12.2 A  18.9 A  59.5/34.3 A  55.8 A  50.7 A 
L. R. Amperes 3471/2010/1736 A  177/102 A  168 A  155 A  172/100 A  170 A  446/257 A  419 A  446 A 
LRC 6.5  8.3  8.3  8.6  8.2  9.0  7.5  7.5  8.8 
Overload protector (phenolic) Without overload protector   Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor  Sem protetor 
Connection Cables Quantity 12  6  6  6  6  6  6  6  6 
No load current 256/148/128 A  6.90/3.97 A  8.60 A  7.40 A  11.0/6.38 A  10.0 A  22.5/13.0 A  26.5 A  23.0 A 
Fan material Plastic  Plástico   Plástico   Plástico   Plástico   Plástico   Alumínio   Alumínio   Alumínio  
Rated torque 163 kgfm  3.64 kgfm  3.63 kgfm  3.01 kgfm  7.24 kgfm  6.00 kgfm  40.3 kgfm  40.0 kgfm  33.2 kgfm 
Screw cap STAINLESS STEEL AISI 316L  ACO INOX AISI 316  ACO INOX AISI 316  ACO INOX AISI 316  ACO INOX AISI 316L  ACO INOX AISI 316L  ACO INOX AISI 316  ACO INOX AISI 316  ACO INOX AISI 316 
Locked rotor torque 160 %  210 %  250 %  280 %  300 %  330 %  190 %  229 %  240 % 
NDE bearing Seal WSeal  Retentor  Retentor  Retentor  V'Ring  V'Ring  Retentor  Retentor  Retentor 
Breakdown torque 270 %  280 %  330 %  340 %  350 %  400 %  260 %  300 %  340 % 
DE bearing Seal WSeal  Retentor com mola  Retentor com mola  Retentor com mola  V'Ring  V'Ring  Retentor  Retentor  Retentor 
Locked rotor time 54s (cold) 30s (hot)  12s (frio) 7s (quente)  14s (frio) 8s (quente)  18s (frio) 10s (quente)  46s (frio) 26s (quente)  54s (frio) 30s (quente)  30s (frio) 17s (quente)  30s (frio) 17s (quente)  30s (frio) 17s (quente) 
Moment of inertia (J) 13.2 kgm²  0.0452 kgm²  0.0452 kgm²  0.0452 kgm²  0.1537 kgm²  0.1537 kgm²  1.16 kgm²  1.16 kgm²  1.16 kgm² 
Design N  N  N  N  NE  NE  N  N  N 
Insulation Class F  F  F  F  F  F  F  F  F 
Service factor 1.15  - 1.00  1.00  -
Duty Cycle S1  S1  S1  S1  S1  S1  S1  S1  S1 
Starting Method Direct On Line  Partida direta  Partida direta  Partida direta  Partida direta  Partida direta  Partida direta  Partida direta  Partida direta 
Ambient temperature -20°C to +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C  -20°C a +40°C 
Altitude 1000 m.a.s.l.  1000 m  1000 m  1000 m  1000 m  1000 m  1000 m  1000 m  1000 m 
Degree of Protection IPW55  IP55  IP55  IP55  IP55  IP55  IP55  IP55  IP55 
Enclosure IC411 - TFVE  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC  IC411 - TEFC 
Mounting B3D  B5T  B5T  B5T  B14T  B14T  B3T  B3T  B3T 
Rotation¹ Both (CW and CCW)  Ambos  Ambos  Ambos  Ambos  Ambos  Ambos  Ambos  Ambos 
Noise level² 75.0 dB(A)  70.0 dB(A)  70.0 dB(A)  75.0 dB(A)  61.0 dB(A)  64.0 dB(A)  60.0 dB(A)  60.0 dB(A)  62.0 dB(A) 
Approx. weight³ 1473 kg  147 kg  147 kg  147 kg  125 kg  125 kg  533 kg  533 kg  533 kg 
Flange Without  FF  FF  FF  C  C  Sem  Sem  Sem 
Efficiency (100% load) 94.5  89.0  89.0  89.0  93.3  93.6  91.2  91.2  91.6 
Power factor (100% load) 0.78  0.88  0.85  0.86  0.81  0.78  0.84  0.82  0.81 
Bearing type 6322 C3  6309 ZZ C3  6309 ZZ C3  6309 ZZ C3  6309 ZZ C3  6309 ZZ C3  6314 C3  6314 C3  6314 C3 
NDE bearing 6319 C3  6209 ZZ C3  6209 ZZ C3  6209 ZZ C3  6209 ZZ C3  6209 ZZ C3  6314 C3  6314 C3  6314 C3 
Tensão de resistencia de aquecimento - 110 - 127 V  110 - 127 V  110 - 127 V  - -
Proteção térmica enrolamento - Termistor - 2 fios 1 por fase 150°C  Termistor - 2 fios 1 por fase 150°C  Termistor - 2 fios 1 por fase 150°C  Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 155°C  Termistor - 2 fios 1 por fase 150°C  Termistor - 2 fios 1 por fase 150°C  Termistor - 2 fios 1 por fase 150°C 
× Remove INVERSOR CFW900A19P0T2DB20Y2B Mec. A 19A Trifásico 200-240 V Com frenagem IP20 STO/SS1 HMI com bluetooth from comparison INVERSOR CFW900A19P0T2DB20Y2B Mec. A 19A Trifásico 200-240 V Com frenagem IP20 STO/SS1 HMI com bluetooth

INVERSOR CFW900A19P0T2DB20Y2B Mec. A 19A Trifásico 200-240 V Com frenagem IP20 STO/SS1 HMI com bluetooth

Product: 14326254
Tensão nominal de entrada 200 a 240 V
Número de Fases de entrada Trifásico
Configuração Com opcionais
Corrente nominal (HD) 16
Filtro RFI Com filtro (categoria C3)
Grau de proteção IP20
Frenagem reostática Sim
Métodos de Controle - motor de indução Escalar, VVW, Vetorial com e sem encoder
Rendimento típico na condição nominal ≥ 97%
Indutor do Link Sim
Conformal Coating 3C2 (IEC 60721-3-3:2002)
SoftPLC Sim, incorporado
Temperatura -10 °C a 50 °C
Porta USB Sim, inclusa na HMI
Cartão de memória MicroSD (cartão não incluso)
E/S padrão 6 x DI; 2 relés NA; 1 relé NA/NF x DO; 2 x AI; 2 x AO.
Parada de segurança Segurança funcional
Display LCD Gráfico
WEGEURO, S.A.
  • Rua António Joaquim Campos Monteiro, 510 Santa Cristina Couto Santo Tirso - Porto / Portugal
  • Phone: +351 252 147 500 (Rede Fixa Nacional)
  • Email: info-pt@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Sales Terms and Contitions (Portuguese)

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2026 WEG. All rights reserved.