header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 225S/M 225S/M 225S/M 225S/M | |
| Temperature | 300°C 1h 300°C 1h 300°C 1h 300°C 1h | |
| Output | 45 kW (60 HP) 45 kW (60 HP) 45 kW (60 HP) 45 kW (60 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1470 rpm 1475 rpm 1475 rpm 1775 rpm | |
| Slip | 2.00 % 1.67 % 1.67 % 1.39 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 85.1/49.0 A 81.6/47.3 A 80.5 A 70.6 A | |
| L. R. Amperes | 587/338 A 612/355 A 636 A 600 A | |
| LRC | 6.9 7.5 7.9 8.5 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 26.0/15.0 A 29.0/16.8 A 32.0 A 26.0 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Rated torque | 29.8 kgfm 29.7 kgfm 29.7 kgfm 24.7 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 210 % 229 % 250 % 250 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal | |
| Breakdown torque | 240 % 270 % 290 % 300 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal | |
| Locked rotor time | 24s (cold) 13s (hot) 24s (cold) 13s (hot) 24s (cold) 13s (hot) 24s (cold) 13s (hot) | |
| Moment of inertia (J) | 0.4684 kgm² 0.4684 kgm² 0.4684 kgm² 0.4684 kgm² | |
| Design | N N N N | |
| Insulation Class | H H H H | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B30L(D) B30L(D) B30L(D) B30L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 71.0 dB(A) | |
| Approx. weight³ | 363 kg 363 kg 363 kg 363 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 92.3 92.6 92.6 93.0 | |
| Power factor (100% load) | 0.87 0.86 0.84 0.86 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 |