header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | 2xM40x1,5 2xM40x1,5 2xM40x1,5 2xM40x1,5 |
| Shaft Locking Device | Without Without Without Without |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron |
| Tropicalized Painting | Without Without Without Without |
| Frame | 180M 180M 180M 180M |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C |
| Output | 22 kW (30 HP) 22 kW (30 HP) 22 kW (30 HP) 22 kW (30 HP) |
| Drip Cover | Without Without Without Without |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz |
| Rated speed | 2955 rpm 2960 rpm 2965 rpm 3565 rpm |
| Slip | 1.50 % 1.33 % 1.17 % 0.97 % |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V |
| Rated current | 41.4/23.8 A 39.8/23.1 A 39.3 A 35.6 A |
| L. R. Amperes | 344/198 A 330/192 A 326 A 313 A |
| LRC | 8.3 8.3 8.3 8.8 |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 6 6 |
| No load current | 14.0/8.06 A 15.0/8.70 A 17.0 A 14.5 A |
| Fan material | Plastic Plastic Plastic Plastic |
| Rated torque | 7.25 kgfm 7.24 kgfm 7.23 kgfm 6.01 kgfm |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L |
| Locked rotor torque | 290 % 320 % 340 % 380 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Breakdown torque | 290 % 320 % 340 % 370 % |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring |
| Locked rotor time | 16s (cold) 9s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) 16s (cold) 9s (hot) |
| Moment of inertia (J) | 0.0968 kgm² 0.0968 kgm² 0.0968 kgm² 0.0968 kgm² |
| Design | N N N N |
| Insulation Class | F F F F |
| Service factor | 1.00 1.00 1.00 1.00 |
| Duty Cycle | S1 S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B35T B35T B35T B35T |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 72.0 dB(A) |
| Approx. weight³ | 188 kg 188 kg 188 kg 188 kg |
| Flange | FF FF FF FF |
| Efficiency (100% load) | 92.7 92.7 92.7 92.4 |
| Power factor (100% load) | 0.87 0.86 0.84 0.84 |
| Bearing type | 6311 ZZ C3 6311 ZZ C3 6311 ZZ C3 6311 ZZ C3 |
| NDE bearing | 6211 ZZ C3 6211 ZZ C3 6211 ZZ C3 6211 ZZ C3 |
| Tension de alimentación | 24 Vcc |
|---|---|
| Procesador (CPU) | IMX7 dual core @400MHz |
| Coprocesador | @200MHz |
| Ciclo de scan p/ 100K instrucción | 16 ns/instrucción y 1.60 ms total |
| Reloj en tiempo real | Sí |
| Memoria RAM | 256 MB |
| Memoria flash | 4 GB |
| Memória de datos | 4 MB |
| Memoria de código | 8 MB |
| Memoria retentiva | 64 kB |
| Memoria persistente | 64 kB |
| Limite de tarjetas de expansión | 8 |
| Software de programación | CODESYS V3.5 SP19 o superior |
| Ctd DI totales CPU | 8 |
| Tipo DI | PNP |
| Entrada encoder | Sí |
| Ctd de entradas rapidas | 4 |
| Ctd de AI totales | No aplicable |
| Ctd DO totales da CPU | 8 |
| Tipo de DO | Transistor (PNP) |
| Ctd AO totales | No aplicable |
| Interfaz de comunicación 1 | 1 x RS485 |
| Interfaz de comunicación 2 | 1 x Ethernet 10/100 |
| Interfaz de comunicación 3 | 1 x CAN |
| Interfaz de comunicación 4 | No aplicable |
| Interfaz de comunicación 5 | 1 x USB device |
| Interfaz de comunicación 6 | 1 x Micro SD card |
| Protocolo de comunicación 1 | Modbus TCP server |
| Protocolo de comunicación 2 | Modbus TCP client |
| Protocolo de comunicación 3 | Modbus RTU master |
| Protocolo de comunicación 4 | Modbus RTU slave |
| Protocolo de comunicación 5 | Canopen master |
| Protocolo de comunicación 7 | Ethernet/IP scanner |
| Protocolo de comunicación 8 | Ethernet/IP adapter |
| Protocolo de comunicación 9 | Ethercat master |
| Protocolo de comunicación 13 | Profinet controller |
| Protocolo de comunicación 14 | Profinet device |
| Protocolo de comunicación 15 | MQTT Publisher |
| Protocolo de comunicación 16 | MQTT Subscriber |
| Altura | 131.7 mm |
| Ancho | 101.7 mm |
| Profundidad | 99 mm |
| Peso | 0.350 kg |
| Posición de montaje | Riel DIN |
| Tipo de montaje | En riel DIN o atornillado |
| Certificación | CE, UL y RCM |