header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Sinterized, Exd Sinterized, Exd Sinterized, Exd Sinterized, Exd | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 444/5T 444/5T 444/5T 444/5T | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | |
| Output | 125 HP 100 HP (75 kW) 100 HP (75 kW) 100 HP (75 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1187 rpm 987 rpm 988 rpm 989 rpm | |
| Slip | 1.08 % 1.30 % 1.20 % 1.10 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 294/147 A 149 A 145 A 142 A | |
| L. R. Amperes | 1908/954 A 968 A 1015 A 1062 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.5x(Code G) 6.5x(Code H) 7.0x(Code H) 7.5x(Code J) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 118/59.0 A 58.0 A 63.0 A 67.0 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Rated torque | 76.4 kgfm 73.5 kgfm 73.5 kgfm 73.4 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 200 % 200 % 220 % 240 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 229 % 220 % 250 % 280 % | |
| DE bearing Seal | Viton Oil Seal Viton Oil Seal Viton Oil Seal Viton Oil Seal | |
| Locked rotor time | 30s (cold) 17s (hot) 30s (cold) 17s (hot) 28s (cold) 16s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 4.37 kgm² 4.37 kgm² 4.37 kgm² 4.37 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 70.0 dB(A) 66.0 dB(A) 66.0 dB(A) 66.0 dB(A) | |
| Approx. weight³ | 884 kg 884 kg 884 kg 884 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 95.0 94.5 94.5 94.5 | |
| Power factor (100% load) | 0.81 0.81 0.79 0.78 | |
| Bearing type | 6219 C3 6219 C3 6219 C3 6219 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |