header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Function | Phase fault/sequence |
|---|---|
| Output contacts | 1 NO/NC |
| Timing | Not applicable |
| Function complement | Not applicable |
| Control voltage | 380-480V 50/60Hz |
| A1-A2 terminals voltage | Not applicable |
| A2-A3 terminals voltage | Not applicable |
| A2-B1 terminals voltage | Not applicable |
| Output contact AC voltage | 250 V |
| Output contact DC voltage | 30 V |
| Output contact DC current | 5 A |
| Certification | EAC |
|
×
Remove DRIVE CFW500F0105T4DB20G2 from comparison
DRIVE CFW500F0105T4DB20G2Catalog Number: CFW500F0105T4DB20G2Product: 15734119
USD8,900.00/un.
|
|
|---|---|
| Power supply | 380-480 V |
| Input phases | Three-phase |
| Configuration | With options |
| Rated current (ND) | 105 A |
| Rated current (HD) | 88 A |
| RFI filter | Without filter |
| Enclosure | IP20 |
| Dynamic braking | Standard with braking |
| Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM |
| Rated efficiency | ≥ 97% |
| Link Inductor | Yes |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) |
| SoftPLC | Yes, incorporated |
| Temperature | -10 °C a 40 °C |
| USB port | Only with plug-in |
| Memory card | Not included in the product |
| I/O standard | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. |
| Safety Stop | Prepared to install the accessory CFW500-SFY2 |
| Display | Numeric LCD |
| Electronic supply | Not Available |