header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 3 products in 1 category
| Frame Material | Cast Iron | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | Cast Iron |
|---|---|---|---|
| Impregnation Method | Dip and Bake Polyester | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | Constant Resin Flow |
| Space Heater Voltage | 200 - 240 V | - | - |
| Main terminal box hole | 2xM20x1,5 | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | NPT 3" |
| Shaft Material | SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | SAE 4140 Carbon Steel |
| Painting | MUNSELL 7.5 R 4/14 207A (ISO 12944 - C3) | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | RAL 5009 202P (ISO 12944 - C4) |
| Grounding Lugs | Double | Single Single Single Single Single Single Single | Double |
| Fan Cover material | Steel | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | Cast Iron |
| Tropicalized Painting | Without | Without Without Without Without Without Without Without | Without |
| Frame | 100L | 284/6TSD 284/6TSD 284/6TSD 284/6TSD 284/6TSD 284/6TSD 284/6TSD | 404/5T |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 130°C | - | Thermostat - 2 wires 1 per phase 155°C |
| Output | 2.2 kW (3 HP) | 22 kW (30 HP) 18.5 kW (25 HP) 18.5 kW (25 HP) 18.5 kW (25 HP) 22 kW (30 HP) 22 kW (30 HP) 22 kW (30 HP) | 100 HP (75 kW) |
| Drip Cover | Without | Without Without Without Without Without Without Without | Without |
| Frequency | 50 Hz | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | 60 Hz |
| Rated speed | 1430 rpm | 3545 rpm 2940 rpm 2950 rpm 2955 rpm 2910 rpm 2930 rpm 2935 rpm | 1775 rpm |
| Slip | 4.67 % | 1.53 % 2.00 % 1.67 % 1.50 % 3.00 % 2.33 % 2.17 % | 1.39 % |
| Rated voltage | 240/415 V | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | 230/460 V |
| Rated current | 7.95/4.60 A | 68.4/34.2 A 34.2 A 32.8 A 32.0 A 42.0 A 39.6 A 38.2 A | 229/115 A |
| L. R. Amperes | 55.6/32.2 A | 431/216 A 202 A 220 A 231 A 206 A 218 A 229 A | 1443/721 A |
| LRC | 7.0 | - | - |
| Overload protector (phenolic) | Without overload protector | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | Without overload protector |
| Connection Cables Quantity | 6 | 12 12 12 12 12 12 12 | 12 |
| No load current | 4.17/2.41 A | 18.2/9.10 A 9.00 A 10.0 A 10.5 A 9.00 A 10.0 A 10.5 A | 60.0/30.0 A |
| Fan material | Cast Iron | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | Aluminum |
| Rated torque | 1.50 kgfm | 43.7 ft.lb 44.3 ft.lb 44.2 ft.lb 44.1 ft.lb 53.3 ft.lb 52.9 ft.lb 52.8 ft.lb | 40.9 kgfm |
| Screw cap | STAINLESS STEEL AISI 316 | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | STAINLESS STEEL AISI 316L |
| Locked rotor torque | 310 % | 200 % 190 % 220 % 229 % 160 % 180 % 190 % | 210 % |
| NDE bearing Seal | Lip Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | Lip Seal |
| Breakdown torque | 290 % | 250 % 229 % 270 % 290 % 200 % 220 % 240 % | 220 % |
| DE bearing Seal | Lip Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | Oil Seal |
| Locked rotor time | 28s (cold) 16s (hot) | 27s (cold) 15s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) | 32s (cold) 18s (hot) |
| Moment of inertia (J) | 0.0092 kgm² | 3.37 sq.ft.lb 3.37 sq.ft.lb 3.37 sq.ft.lb 3.37 sq.ft.lb 3.37 sq.ft.lb 3.37 sq.ft.lb 3.37 sq.ft.lb | 1.15 kgm² |
| Design | N | B B B B B B B | B |
| Insulation Class | F | F F F F F F F | F |
| Service factor | 1.00 | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | 1.15 |
| Duty Cycle | S1 | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | Cont.(S1) |
| Starting Method | Direct On Line | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | Direct On Line |
| Ambient temperature | -20°C to +40°C | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | -20°C to +40°C |
| Altitude | 1000 m.a.s.l. | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m.a.s.l. |
| Degree of Protection | IP55 | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | IP55 |
| Enclosure | IC411 - TEFC | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | IC411 - TEFC |
| Mounting | B3R(E) | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | F-1 |
| Rotation¹ | Both (CW and CCW) | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | Both (CW and CCW) |
| Noise level² | 53.0 dB(A) | 72.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) | 75.0 dB(A) |
| Approx. weight³ | 47.3 kg | 416 lb 416 lb 416 lb 416 lb 416 lb 416 lb 416 lb | 552 kg |
| Flange | Without | D D D D D D D | Without |
| Efficiency (100% load) | 84.3 | 91.7 92.4 92.4 92.4 89.5 90.2 91.0 | 94.5 |
| Power factor (100% load) | 0.79 | 0.88 0.89 0.88 0.87 0.89 0.89 0.88 | 0.87 |
| Bearing type | 6206 ZZ | 6311 C3 6311 C3 6311 C3 6311 C3 6311 C3 6311 C3 6311 C3 | 6217 C3 |
| NDE bearing | 6205 ZZ | 6211 C3 6211 C3 6211 C3 6211 C3 6211 C3 6211 C3 6211 C3 | 6314 C3 |
| Regreasing System | - | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | At Drive end and Non-drive end |
| Shaft Locking Device | - | Without Without Without Without Without Without Without | Without |
| Drain | - | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | Sinterized, Exd |
| LRC | - | 6.3x(Code G) 5.9x(Code F) 6.7x(Code G) 7.2x(Code H) 4.9x(Code E) 5.5x(Code F) 6.0x(Code F) | 6.3x(Code G) |