header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Reference | MPW25 | |
| Maximum rated current Ie | 32 A | |
| Setting range for thermal release | 4-6,3 A | |
| Number of poles | 3 | |
| Short-circuit release | 13 x Iemax | |
| Rated operational voltage Ue | 690 V | |
| Rated operational frequency | 50/60 Hz | |
| Rated insulation voltage Ui | 690 V | |
| Rated impulse withstand voltage Uimp | 6 kV | |
| Utilization category - IEC60947-2 (motor starter protector/circuit breaker) | A | |
| Utilization category - IEC60947-4-1 (Motor Starters) | AC-3 | |
| Trip test | Yes | |
| Overload protection | Yes | |
| Phase failure sensitivity | Yes | |
| Trip indication | Yes | |
| Tripping class | 10 | |
| Maximum operating frequency (ops./h) | 15 | |
| Degree of protection | IP20 | |
| Height | 97 mm / 3.82 in | |
| Width | 45 mm / 1.77 in | |
| Depth | 98 mm / 3.86 in | |
| Gross weight | 0,36 kg / 0.79 lb |