header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end | |
| Space Heater Voltage | 110-127/200-240 V | |
| Main terminal box hole | 2xNPT 4" | |
| Accessories Terminal Box | With | |
| Shaft Locking Device | With | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 4140 Carbon Steel | |
| Painting | RAL 5009 214P (ISO 12944 - C4) | |
| Grounding Lugs | Double | |
| Fan Cover material | Cast Iron | |
| Tropicalized Painting | Without | |
| Frame | 5809/10 | |
| Winding thermal protection | PT100 - 3 wires 2 per phase | |
| Bearing thermal protection | PT100 - 3 wires 1 on DE bearing | |
| Output | 600 HP (440 kW) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 3583 rpm | |
| Slip | 0.47 % | |
| Rated voltage | 460 V | |
| Rated current | 645 A | |
| L. R. Amperes | 4773 A | |
| LRC | 7.4x(Code H) | |
| Connection Cables Quantity | 6 | |
| No load current | 143 A | |
| Fan material | Cast Iron | |
| Rated torque | 122 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 120 % | |
| NDE bearing Seal | Taconite Labyrinth | |
| Breakdown torque | 220 % | |
| DE bearing Seal | Taconite Labyrinth | |
| Locked rotor time | 64s (cold) 36s (hot) | |
| Moment of inertia (J) | 6.33 kgm² | |
| Insulation Class | F | |
| Service factor | 1.00 | |
| Starting Method | Direct On Line | |
| Duty Cycle | Cont.(S1) | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | F-1 | |
| Rotation¹ | CW | |
| Noise level² | 82.0 dB(A) | |
| Approx. weight³ | 2352 kg | |
| Flange | Without | |
| Efficiency (100% load) | 96.2 | |
| Power factor (100% load) | 0.89 | |
| Bearing type | 6314 C3 | |
| NDE bearing | 6314 C3 |