header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | Without thread Without thread Without thread Without thread | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) RAL 9006 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 315S/M 315S/M 315S/M 315S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | |
| Temperature | 200°C 2h 200°C 2h 200°C 2h 200°C 2h | |
| Output | 160 kW (220 HP) 160 kW (220 HP) 160 kW (220 HP) 160 kW (220 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 1488 rpm 1490 rpm 1490 rpm 1791 rpm | |
| Slip | 0.80 % 0.67 % 0.67 % 0.50 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 296/170 A 284/165 A 277 A 248 A | |
| L. R. Amperes | 2161/1244 A 2073/1202 A 2022 A 2058 A | |
| LRC | 7.3 7.3 7.3 8.3 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 85.0/48.9 A 92.0/53.3 A 105 A 84.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 105 kgfm 105 kgfm 105 kgfm 87.0 kgfm | |
| Screw cap | CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 CARBON STEEL SAE 1040/45 | |
| Locked rotor torque | 210 % 240 % 260 % 280 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal | |
| Breakdown torque | 220 % 250 % 300 % 280 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal | |
| Locked rotor time | 32s (cold) 18s (hot) 32s (cold) 18s (hot) 32s (cold) 18s (hot) 32s (cold) 18s (hot) | |
| Moment of inertia (J) | 3.54 kgm² 3.54 kgm² 3.54 kgm² 3.54 kgm² | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Duty Cycle | S1 S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3L(D) B3L(D) B3L(D) B3L(D) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 71.0 dB(A) 71.0 dB(A) 71.0 dB(A) 75.0 dB(A) | |
| Approx. weight³ | 1012 kg 1012 kg 1012 kg 1012 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 94.4 94.5 94.5 94.3 | |
| Power factor (100% load) | 0.87 0.86 0.85 0.86 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |