Vectrue Technology®

  • Linear and adjustable V/F, VVW (Voltage Vector WEG) and vector control are available on CFW11
  • Two types of vector control: sensorless and closed loop vector control (encoder Interface required)
  • Sensorless vector control permits high torque and quick response in open loop, even at low speeds
  • The self-tuning function sets the vector control or VVW with the motor and to application load used
  • By the adjustable V/F control, it is possible, for example, to adjust a quadratic V/F curve, providing energy savings for quadratic torque loads (e.g.: centrifugal pumps and fans)

Optimal Braking®

Applications involving high inertia loads, when applied short time deceleration, a large amount of energy returns from the motor to the VSD. To handle this energy, reguilar VSDs have to dissipate it as heat in power resistors. Such resistors are usually large and some installation criteria must be considered due to their heat dissipation. As an alternative to the use of braking resistors, CFW11 features a special braking method in vector control mode known as Optimal Braking®. This innovation delivers a high performance braking torque without requiring a braking resistor. The following graph shows the advantages of using Optimal Braking® compared to other braking methods, thus ensuring an optimized and low cost solution for braking applications.

Flexibility is Our Philosophy

The CFW11 was developed based on Plug & Play philosophy, identifying automatically the accessories plugged in, as well as easy installation and safe operation with no need for extra configuration.

Remote Keypad

The keypad can be installed on panel doors or machine consoles with a IP56 protection degree.

Main Characteristics

  • Power supply:
    • 200 to 240 V single-phase: output current from 6 to 10 A (2.0 to 3 cv)
    • 200 to 230/240 V three-phase: rated output current from 7.0 to 211 A (2.0 to 150 cv)
    • 380 to 480 V three-phase: rated output current from 3.6 to 720 A (2 to 970 cv)
    • 500 to 600 V three-phase: rated output current from 2.7 to 435 A (2 to 850 cv)
    • 500-690 V three-phase: rated output current from 2.7 to 365 A (3 to 850 cv)
  • Built-in inductors on the DC Link
  • Space saving in the panel
  • Built-in USB port
  • Inverter smart cooling system
  • Several communication protocols available (Modbus-RTU, Modbus-TCP, Profibus-DP-V1, DeviceNet, CANopen, EtherNet/IP, EtherCAT, PROFINET-IO and BACnet)
  • Version with cabinet with degree of protection IP55 (versions with built-in switch-disconnector)
  • High precision and reliability in speed and torque control
  • Robust hardware

Applications

Its vast range of functions, easy configuration, installation and operation, in addition to the versions for electrical and modular panel mounting, make the CFW11 suitable for applications in different sectors of the industry:

  • Pumps and fans
  • Compressors   
  • Multipump control
  • Load lifting
  • Machine manufacturers and processes in general
  • Paper and cellulose
  • Wood 
  • Cement
  • Mining
  • Petrochemical or chemical
  • Steel plant
  • Metallurgy
  • Refrigeration
  • Sugar and Alcohol

For this application, we rely on dedicated software solutions that enhance the inverter’s performance, such as Pump Genius , specifically developed for pumping systems. [Click the link and learn more:   Pump Genius ]