header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Dip and Bake Polyester | |
| Space Heater Voltage | 200 - 240 V | |
| Main terminal box hole | 2xM20x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | MUNSELL 7.5 R 4/14 207A (ISO 12944 - C3) | |
| Grounding Lugs | Double | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | 100L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 130°C | |
| Output | 2.2 kW (3 HP) | |
| Drip Cover | Without | |
| Frequency | 50 Hz | |
| Rated speed | 1430 rpm | |
| Slip | 4.67 % | |
| Rated voltage | 240/415 V | |
| Rated current | 7.95/4.60 A | |
| L. R. Amperes | 55.6/32.2 A | |
| LRC | 7.0 | |
| Overload protector (phenolic) | Without overload protector | |
| Connection Cables Quantity | 6 | |
| No load current | 4.17/2.41 A | |
| Fan material | Cast Iron | |
| Rated torque | 1.50 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 310 % | |
| NDE bearing Seal | Lip Seal | |
| Breakdown torque | 290 % | |
| DE bearing Seal | Lip Seal | |
| Locked rotor time | 28s (cold) 16s (hot) | |
| Moment of inertia (J) | 0.0092 kgm² | |
| Design | N | |
| Insulation Class | F | |
| Service factor | 1.00 | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | B3R(E) | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 53.0 dB(A) | |
| Approx. weight³ | 47.3 kg | |
| Flange | Without | |
| Efficiency (100% load) | 84.3 | |
| Power factor (100% load) | 0.79 | |
| Bearing type | 6206 ZZ | |
| NDE bearing | 6205 ZZ |