header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 3 products in 3 categories
| 机座材质 | 铝 |
|---|---|
| 浸渍方式 | 浸渍和烘烤聚酯 |
| 轴锁装置 | 无 |
| 材料 轴 | 碳钢 SAE 1040/45 |
| ?? | RAL 5009 201A (ISO 12944 - C2) |
| 接地片 | 单接地 |
| 风扇罩材质 | 钢制 |
| 热带涂装 | 无 |
| 机座 | 100L |
| 功率 | 1.5 kW (2 HP) |
| 防雨帽 | 无 |
| 频率 | 50 Hz |
| 额定转速 | 950 rpm |
| 转差率 | 5.00 % |
| 额定电压 | 220/380 V |
| 额定电流 | 6.72/3.89 A |
| 启动电流 | 37.0/21.4 A |
| 启动电流比 | 5.5 |
| 过载保护器(酚醛树脂) | 不带过载保护器 |
| 接线电缆数量 | 6 |
| 空载电流 | 4.00/2.31 A |
| 风扇材质 | 塑料 |
| 额定转矩 | 1.54 kgfm |
| 螺丝帽 | 不锈钢 AISI 316L |
| 启动力矩or堵转力矩 | 229 % |
| 非驱动端轴承密封 | V'Ring |
| 最大力矩 | 280 % |
| 驱动端轴承密封 | V型圈 |
| 堵转时间 | 55s (cold) 31s (hot) |
| 瞬间转动惯量 (J) | 0.0143 kgm² |
| 设计 | N |
| 绝缘等级 | F |
| 服务系数 | 1.00 |
| 工作制 | S1 |
| 启动方法 | 直接启动 |
| 环境温度 | -20°C to +40°C |
| 海拔 | 1000 m.a.s.l. |
| 防护等级 | IP55 |
| 外壳 | IC411 - TEFC |
| 安装 | B3T |
| 旋转方向¹ | 双向(顺时针和逆时针) |
| 噪声强度 ² | 44.0 dB(A) |
| 重量 ³ | 26.2 kg |
| 法兰 | Without |
| Efficiency (100% load) | 82.5 |
| Power factor (100% load) | 0.71 |
| 轴承型号 | 6206 ZZ |
| NDE bearing | 6205 ZZ |
| Interface Type | Touch Screen |
|---|---|
| Display size | 10,1" 1024x600 - TFT |
| Display Type | Resistive |
| Display Collor | Color |
| Screen Useful Life | > 30000 hours |
| Communication Port | Ethernet + RS232 + RS485 + USB Host |
| CAN Bus | Yes |
| WiFi Support | Yes |
| MQTT | Yes |
| Supply voltage | 24 Vdc |
| Mouting | On panel |
| Degree of Protection | UL TYPE 4X / NEMA4 / IP66 |
| Dimensions | 271 x 213 x 38 mm / 10.67 x 8.38 x 1.49 in |
| Panel cutout | 260 x 202 mm / 10.23 x 7.95 in |
| Weigth | 1.200 kg |
| Easyaccess | Optional |
| Codesys | Optional |
| Power supply | 380-480 V |
|---|---|
| Input phases | Three-phase |
| Configuration | With options |
| Rated current (ND) | Not applicable |
| Rated current (HD) | 14 A |
| RFI filter | With filter (C2 category) |
| Enclosure | IP20 |
| Dynamic braking | Standard with braking |
| Control method - induction motor | V/f, VVW, Sensorless, Encoder and VVW PM |
| Rated efficiency | ≥ 97% |
| Link Inductor | No |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) |
| SoftPLC | Yes, incorporated |
| Temperature | -10 °C a 40 °C |
| USB port | Only with plug-in |
| Memory card | Not included in the product |
| I/O standard | 4 x DI; 1 relé NA/NF e 1 transistor x DO; 1 x AI; 1 x AO. |
| Safety Stop | Not available |
| Display | Numeric LCD |
| Electronic supply | Not Available |