header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 4 products in 3 categories
| Reference | MPW18 |
|---|---|
| Maximum rated current Ie | 18 A |
| Setting range for thermal release | 6,3-10 A |
| Number of poles | 3 |
| Short-circuit release | 13 x Iemax |
| Rated operational voltage Ue | 690 V |
| Rated operational frequency | 50/60 Hz |
| Rated insulation voltage Ui | 690 V |
| Rated impulse withstand voltage Uimp | 6 kV |
| Utilization category - IEC60947-2 (motor starter protector/circuit breaker) | A |
| Utilization category - IEC60947-4-1 (Motor Starters) | AC-3 |
| Trip test | Yes |
| Overload protection | Yes |
| Phase failure sensitivity | Yes |
| Trip indication | No |
| Tripping class | 10 |
| Maximum operating frequency (ops./h) | 15 |
| Degree of protection | IP20 |
| Height | 90 mm / 3.54 in |
| Width | 45 mm / 1.77 in |
| Depth | 77 mm / 3.03 in |
| Gross weight | 0,28 kg / 0.62 lb |
| Frame Material | Cast Iron Cast Iron | Aluminum Aluminum Aluminum Aluminum |
|---|---|---|
| Impregnation Method | Constant Resin Flow Constant Resin Flow | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end | - |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 | 2xM25x1,5 2xM25x1,5 2xM25x1,5 2xM25x1,5 |
| Shaft Locking Device | Without Without | - |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) |
| Grounding Lugs | Double Double | Single Single Single Single |
| Fan Cover material | Cast Iron Cast Iron | Steel Steel Steel Steel |
| Tropicalized Painting | Without Without | Without Without Without Without |
| Frame | 315S/M 315S/M | 90S/L 90S/L 90S/L 90S/L |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C | Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 155°C |
| Выходная мощность | 90 kW (125 HP) 90 kW (125 HP) | 1.5 kW (2 HP) 1.5 kW (2 HP) 1.5 kW (2 HP) 1.5 kW (2 HP) |
| Drip Cover | Without Without | Without Without Without Without |
| Частота | 50 Hz 60 Hz | 50 Hz 50 Hz 50 Hz 60 Hz |
| Номинальная скорость вращения | 993 rpm 1194 rpm | 1440 rpm 1445 rpm 1450 rpm 1755 rpm |
| Скольжение | 0.70 % 0.50 % | 4.00 % 3.67 % 3.33 % 2.50 % |
| Номинальное напряжение | 400/690 V 460 V | 220/380 V 230/400 V 240/415 V 460 V |
| Номинальный ток | 172/100 A 151 A | 5.70/3.30 A 5.58/3.21 A 5.46/3.16 A 2.83 A |
| Ток при заторможенном роторе | 1238/718 A 1179 A | 39.3/22.8 A 41.3/23.8 A 43.2/25.0 A 23.5 A |
| Iпуск / Iном | 7.2 7.8 | 6.9 7.4 7.9 8.3 |
| Overload protector (phenolic) | Without overload protector Without overload protector | Without overload protector Without overload protector Without overload protector Without overload protector |
| Connection Cables Quantity | 6 6 | 6 6 6 6 |
| Ток холостого хода | 86.0/49.9 A 78.0 A | 2.94/1.70 A 3.36/1.93 A 3.72/2.15 A 1.77 A |
| Fan material | Plastic Plastic | Plastic Plastic Plastic Plastic |
| Номинальный крутящий момент | 88.3 kgfm 73.4 kgfm | 1.01 kgfm 1.01 kgfm 1.01 kgfm 0.832 kgfm |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L |
| Крутящий момент при заторможенном роторе | 250 % 280 % | 229 % 260 % 280 % 300 % |
| NDE bearing Seal | WSeal WSeal | V'Ring V'Ring V'Ring V'Ring |
| Максимальный (опрокидывающий) крутящий момент | 290 % 320 % | 270 % 300 % 320 % 380 % |
| DE bearing Seal | WSeal WSeal | V'Ring V'Ring V'Ring V'Ring |
| Время работы с заторможенным ротором | 43s (cold) 24s (hot) 54s (cold) 30s (hot) | 23s (cold) 13s (hot) 23s (cold) 13s (hot) 23s (cold) 13s (hot) 25s (cold) 14s (hot) |
| Момент инерции | 7.96 kgm² 7.96 kgm² | 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² 0.0066 kgm² |
| Design | NE NE | N N N N |
| Insulation Class | F F | F F F F |
| Эксплуатационный коэффициент | 1.00 1.00 | 1.00 1.00 1.00 1.00 |
| Duty Cycle | S1 S1 | S1 S1 S1 S1 |
| Starting Method | Direct On Line Direct On Line | Direct On Line Direct On Line Direct On Line Direct On Line |
| Температура окружающей среды | -20°C to +40°C -20°C to +40°C | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Высота над уровнем моря | 1000 m.a.s.l. 1000 m.a.s.l. | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 | IP55 IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | B3T B3T | B3T B3T B3T B3T |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Уровень шума | 67.0 dB(A) 70.0 dB(A) | 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) 51.0 dB(A) |
| Приблизительный вес ³ | 997 kg 997 kg | 19.5 kg 19.5 kg 19.5 kg 19.5 kg |
| Flange | Without Without | Without Without Without Without |
| Efficiency (100% load) | 95.6 95.8 | 85.3 85.5 85.7 86.5 |
| Power factor (100% load) | 0.79 0.78 | 0.81 0.79 0.77 0.77 |
| Bearing type | 6319 C3 6319 C3 | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ |
| NDE bearing | 6316 C3 6316 C3 | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |
| Interface Type | Touch Screen |
|---|---|
| Display size | 7" 800x480 - TFT |
| Display Type | Resistive |
| Display Collor | Color |
| Screen Useful Life | > 30000 hours |
| Communication Port | Ethernet + RS232 + RS485 + USB Host |
| CAN Bus | No |
| WiFi Support | No |
| MQTT | Yes |
| Supply voltage | 24 Vdc |
| Mouting | On panel |
| Degree of Protection | NEMA4 / IP65 |
| Dimensions | 200,4 x 146,5 x 34 mm / 7.89 x 5.77 x 1.33 in |
| Panel cutout | 192 x 138 mm / 7.55 x 5.43 in |
| Weigth | 0.520 kg |
| Easyaccess | Optional |
| Codesys | Does not support |