Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Controls
  3. Pushbuttons and Pilot Lights devices
  4. CSW-M Series
  5. Joysticks
  6. JOYSTICK CSW-JOYP-2F-20
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

JOYSTICK CSW-JOYP-2F-20

Product: 15985812
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. JOYSTICK CSW-JOYP-2F-20
JOYSTICK CSW-JOYP-2F-20

Representative Image Only

The CSW-M Command and Signaling line was designed to meet the needs of the industry with complete items, offering solutions ready for assembly in machines and equipment. Easy to install and reliable in operation, the joysticks are robust and feature an excellent finish. The available configurations allow unified control with up to 4 command signals in a single product.

Product features
Product type Joystick
Front material Plastic
Operating current/voltage 4 A / 230 Vac)
Number of positions Two
Number of NO contacts 2
Number of NC contacts None

 Loading...

Configure
WEG BENELUX S.A.
  • Rue de l’Industrie 30 D 1400 Nivelles Brabant Wallon / Belgien
  • Phone: +32 67 888420
  • Email:
    For general information: info-be@weg.net
    For requests or quotations: rfq-be@weg.net
    For orders: orders-be@weg.net
    For after sales: ts-wbe@weg.net
  • Territory: Belgium, Luxembourg and Netherlands
Über uns
  • Das ist WEG
  • WEG in Zahlen
  • Geschichte
  • Management
  • WEG Operationen
  • Technologische Innovation
  • Nachhaltigkeit
  • Unser Tätigkeitsfeld
  • Zertifizierungen
Produkte
  • Elektromotoren
  • Getriebe- und Getriebemotoren
  • Energieerzeugung, -übertragung und -verteilung
  • Frequenzumrichter und Softstarter
  • Schaltgeräte
  • Industrielle Automation
  • Schalttafeln und -schränke
  • Farben und Lacke
  • Spare Parts
  • Digitale Lösungen
  • Sicherheit
  • Vernetzte Geräte und Überwachung
Lösungen
  • Öl & Gas
  • Marine
  • Stahlindustrie
  • Wasser
  • Energieeffizienz
  • Energie
  • Landwirtschaft
  • Zucker und Ethanolsektor
  • Bergbau
  • Papierindustrie
  • Elektrofahrzeuge
Schnelle Links
  • AGB - WEG Germany GmbH

Kontakt
  • Kontaktieren Sie uns
  • Händler
  • Kundendienst
  • Verstöße gegen den Ethikkodex
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Cookie-Einstellungen
Imprint | Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.