header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Double impregnation polyester | |
| Main terminal box hole | M20x1,5 | |
| Shaft Locking Device | Without | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | RAL 6002 202P (ISO 12944 - C4) | |
| Grounding Lugs | Single | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | 90S | |
| Output | 0.75 kW (1 HP) | |
| Drip Cover | Without | |
| Frequency | 50 Hz | |
| Rated speed | 1455 rpm | |
| Slip | 3.00 % | |
| Rated voltage | 1000 V | |
| Rated current | 0.680 A | |
| L. R. Amperes | 4.62 A | |
| LRC | 6.8 | |
| Overload protector (phenolic) | Without overload protector | |
| Connection Cables Quantity | 3 | |
| No load current | 0.370 A | |
| Fan material | Plastic | |
| Rated torque | 0.502 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 210 % | |
| NDE bearing Seal | Lip Seal | |
| Breakdown torque | 270 % | |
| DE bearing Seal | Double Lip Oil Seal | |
| Locked rotor time | 39s (cold) 21s (hot) | |
| Moment of inertia (J) | 0.0055 kgm² | |
| Design | N | |
| Insulation Class | H | |
| Service factor | 1.15 | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP66 | |
| Enclosure | IC411 - TEFC | |
| Mounting | B14R(E) | |
| Rotation¹ | Both (CW and CCW) | |
| Approx. weight³ | 18.0 kg | |
| Flange | C-DIN | |
| Efficiency (100% load) | 79.6 | |
| Power factor (100% load) | 0.80 | |
| Bearing type | 6205 ZZ | |
| NDE bearing | 6204 ZZ |