header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 445/7T 445/7T 445/7T 445/7T | |
| Output | 150 HP (110 kW) 125 HP 125 HP 125 HP | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1185 rpm 985 rpm 985 rpm 990 rpm | |
| Slip | 1.25 % 1.50 % 1.50 % 1.00 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 346/173 A 177 A 168 A 171 A | |
| L. R. Amperes | 2111/1055 A 1168 A 1109 A 1317 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.1x(Code G) 6.6x(Code G) 6.6x(Code G) 7.7x(Code J) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 120/60.0 A 73.0 A 76.0 A 86.0 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 91.9 kgfm 92.1 kgfm 92.1 kgfm 91.6 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 200 % 220 % 250 % 270 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal | |
| Breakdown torque | 220 % 229 % 260 % 280 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal | |
| Locked rotor time | 34s (cold) 19s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) | |
| Moment of inertia (J) | 4.60 kgm² 4.60 kgm² 4.60 kgm² 4.60 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) | |
| Approx. weight³ | 931 kg 931 kg 931 kg 931 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 95.0 94.1 94.1 94.1 | |
| Power factor (100% load) | 0.84 0.82 0.82 0.78 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |