2. Moteurs Électriques
  3. Moteurs Pour Applications Spéciales
  4. Moteurs à usage spécifique
  5. Cast Iron IEEE 841
  6. W22 IEEE 841 NEMA Premium Efficiency 125 HP 2P 444/5TS 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
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
W22 IEEE 841 NEMA Premium Efficiency 125 HP 2P 444/5TS 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Product: 11431380
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 IEEE 841 NEMA Premium Efficiency 125 HP 2P 444/5TS 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted
W22 IEEE 841 NEMA Premium Efficiency 125 HP 2P 444/5TS 3Ph 460 V 60 Hz IC411 - TEFC - Foot-mounted

Representative Image Only

Les moteurs W22 IEEE 841 ont été spécialement conçus pour fonctionner dans les industries pétrochimiques et chimiques. Le moteur a une carcasse en fonte, un montage flexible, des carcasses pleines et solides, un faible niveau sonore, un revêtement interne anticorrosion et un rendement élevé.

Product features
Standard NEMA MG-1
Fréquence 60 Hz
Tension d'alimentation 460 V
Nombre de pôles 2
Degré de protection IP56
Vitesse de synchronisme 3600 rpm
Output rating 125 HP
Montage Foot-mounted
Bride Without
Montage F-1
Boîte à bornes¹ GAUCHE
Carcasse IC411 - TEFC

 Loading...

Configure
WEG NETHERLANDS - SALES OFFICE OF WEG BENELUX S.A.
  • Opaalstraat 60 Hengelo (OV) - 7554 TS / Pays-Bas
  • Téléphone: +31 (0)88 934 65 00
  • Courriel: info-nl@weg.net
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
  • Panels