header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 1 category
| PAINT FAMILY | Liquid Paint | Liquid Paint |
|---|---|---|
| REFERENCIA TINTA LIQUIDA | W-THANE SRD 50 | W-THANE ANTIFUNGO 508 |
| DESCRICAO TINTA | WEGTHANE SRD 501 R T | - |
| PAINT PRODUCTS LINE | Polyurethane | Polyurethane |
| PAINT VERSION | Conventional | High Performance |
| PAINT FUNCTION | Double Function | Finishing |
| RESIN SYSTEM | Aliphatic Acrylic | Aliphatic Acrylic |
| PAINT COMPONENT | Bicomponent Set | Component A |
| SOLVENT ETQ | Solvent PU 5008 | Solvent PU 5003 |
| Dilution (% volume) | 5% | 20% |
| Main Hardener | 12750536 | 14542219 |
| CATALYSIS PER VOLUME A | 5 | 6 |
| CATALYSIS PER VOLUME B | 1 | 1 |
| CATALYSIS PER VOLUME C | - | - |
| LIFETSPAN MIXTURE (25°C) | 4 h | 2 h |
| Solids per volume | Medium Solids | High Solids |
| SOLIDS VOLUME | 52 ± 2% (ISO 3233 - 1998) | 56 ± 2% (ISO 3233 - 1998) |
| Minimum thickness coat dry | 50.0µm | 50.0µm |
| Maximum thickness coat dry | 90.00µm | 60.00µm |
| PAINT COLOR | Grey | Varnish |
| PAINT COMMERCIAL COLOR | Grey | VARNISH |
| Code color paint | 10080 | 00001 |
| Color scale | RAL 7001 | 00001 |
| PAINT FINISH | Smooth | Smooth |
| Shine | Bright | Bright |
| Brightness scale minimum | 80 UB | 80 UB |
| Brightness scale maximum | 100 UB | 100 UB |
| DRYING TOUCH (25°C) | 30 min | 2 h |
| Drying handling (25°C) | 8 h | 6 h |
| Final drying (25° C) | 7 days | 7 days |
| Manimum drying refinish (25°C) | 12 h | 8 h |
| Maximum drying refinish (25°C) | 2 days | 2 days |
| Maximum temperature dry resist | 90.0°C | 90.0°C |
| NORMATIZATION | Rohs Directive | No Normatized |
| UN CODE | UN 1263 Paints 3 III | UN 1263 Paints 3 III |
| PACKAGING | Metallic Gallon | Metallic Gallon |
| PACKAGE CONTENT | 3,6 L | 3,08 L |
| Application methods | Conventional gun |
Airless gun Conventional gun Roller |
| 150162167 | - | |
| Surface preparation |
Degreasing. Abrasive blasting to grade Sa 2½ or Sa 3. |
Proceed with application within recoating interval of the primer |
| Application surface | Carbon steel and galvanized steel (fire and electrolitical galvanisation). | W-THANE ANTIFUNGO 508 must be applied over specific primer to compose an adequate coating system. It is recommended its application over LACKPOXI N 2630 |
| Use recommendations | High performance anticorrosive polyurethane primer and topcoat. It can also be used over galvanized surface. | Bactericide properties polyurethane topcoat. |