header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM50x1,5 2xM50x1,5 2xM50x1,5 | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5010 222P RAL 5010 222P RAL 5010 222P | |
| Grounding Lugs | Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without | |
| Frame | 225S/M 225S/M 225S/M | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C Thermistor - 2 wires 1 per phase 150°C | |
| Output | 22 kW (30 HP) 22 kW (30 HP) 22 kW (30 HP) | |
| Drip Cover | Without Without Without | |
| Frequency | 50 Hz 50 Hz 60 Hz | |
| Rated speed | 725 rpm 730 rpm 883 rpm | |
| Slip | 3.33 % 2.67 % 1.89 % | |
| Rated voltage | 380/660 V 415 V 460 V | |
| Rated current | 44.2/25.4 A 40.9 A 36.2 A | |
| L. R. Amperes | 287/165 A 319 A 293 A | |
| LRC | 6.5 7.8 8.1 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 13.8/7.95 A 16.0 A 14.2 A | |
| Fan material | Aluminum Aluminum Aluminum | |
| Rated torque | 29.6 kgfm 29.4 kgfm 24.3 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 150 % 200 % 170 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 220 % 280 % 270 % | |
| DE bearing Seal | Lip Seal Lip Seal Lip Seal | |
| Locked rotor time | 34s (cold) 19s (hot) 34s (cold) 19s (hot) 34s (cold) 19s (hot) | |
| Moment of inertia (J) | 0.9716 kgm² 0.9716 kgm² 0.9716 kgm² | |
| Design | N N N | |
| Insulation Class | F F F | |
| Duty Cycle | S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 60.0 dB(A) 60.0 dB(A) 62.0 dB(A) | |
| Approx. weight³ | 437 kg 437 kg 437 kg | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 89.0 89.0 90.9 | |
| Power factor (100% load) | 0.85 0.84 0.84 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 |