header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron | |
| Impregnation Method | Double impregnation polyester Double impregnation polyester | |
| Space Heater Voltage | 110-127/200-240 V 110-127/200-240 V | |
| Main terminal box hole | NPT 1" NPT 1" | |
| Shaft Locking Device | Without Without | |
| Drain | Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 202E (ISO 12944 - C4) RAL 5009 202E (ISO 12944 - C4) | |
| Grounding Lugs | Single Single | |
| Fan Cover material | Steel Steel | |
| Tropicalized Painting | Complete (200h) Complete (200h) | |
| Frame | 213/5T 213/5T | |
| Output | 10 HP (7.5 kW) 2.5 HP (1.85 kW) | |
| Drip Cover | Without Without | |
| Frequency | 60 Hz 60 Hz | |
| Rated speed | 1765 rpm 875 rpm | |
| Slip | 1.94 % 2.78 % | |
| Rated voltage | 460 V 460 V | |
| Rated current | 13.0 A 4.91 A | |
| L. R. Amperes | 91.0 A 17.2 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector | |
| LRC | 7.0x(Code J) 3.5x(Code F) | |
| Connection Cables Quantity | 6 6 | |
| No load current | 7.20 A 4.00 A | |
| Fan material | Plastic Plastic | |
| Rated torque | 29.8 ft.lb 15.0 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 210 % 150 % | |
| NDE bearing Seal | V'Ring V'Ring | |
| Breakdown torque | 300 % 200 % | |
| DE bearing Seal | V'Ring V'Ring | |
| Locked rotor time | 10s (cold) 6s (hot) 59s (cold) 33s (hot) | |
| Moment of inertia (J) | 1.56 sq.ft.lb 1.56 sq.ft.lb | |
| Insulation Class | F F | |
| Service factor | 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC | |
| Mounting | F-2 F-2 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 61.0 dB(A) 52.0 dB(A) | |
| Approx. weight³ | 163 lb 163 lb | |
| Flange | Without Without | |
| Efficiency (100% load) | 88.5 81.5 | |
| Power factor (100% load) | 0.82 0.58 | |
| Bearing type | 6308 2RS 6308 2RS | |
| NDE bearing | 6207 2RS 6207 2RS |