header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | L143HP L143HP L143HP L143HP L143HP L143HP L143HP | |
| Output | 1.5 HP (1.1 kW) 1 HP (0.75 kW) 1 HP (0.75 kW) 1 HP (0.75 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) | |
| Drip Cover | With With With With With With With | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3510 rpm 2930 rpm 2935 rpm 2940 rpm 2885 rpm 2900 rpm 2910 rpm | |
| Slip | 2.50 % 2.33 % 2.17 % 2.00 % 3.83 % 3.33 % 3.00 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 4.10/2.05 A 1.80 A 1.80 A 1.84 A 2.41 A 2.35 A 2.32 A | |
| L. R. Amperes | 36.5/18.2 A 16.6 A 17.6 A 19.0 A 16.4 A 17.6 A 18.3 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 8.9x(Code L) 9.2x(Code M) 9.8x(Code N) 10.3x(Code P) 6.8x(Code J) 7.5x(Code K) 7.9x(Code K) | |
| Connection Cables Quantity | 9 9 9 9 9 9 9 | |
| No load current | 2.20/1.10 A 1.10 A 1.20 A 1.30 A 1.10 A 1.20 A 1.30 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 2.24 ft.lb 1.79 ft.lb 1.79 ft.lb 1.79 ft.lb 2.73 ft.lb 2.72 ft.lb 2.71 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 270 % 310 % 330 % 360 % 210 % 240 % 250 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 370 % 390 % 440 % 480 % 260 % 290 % 310 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 23s (cold) 13s (hot) 27s (cold) 15s (hot) 25s (cold) 14s (hot) 21s (cold) 12s (hot) 23s (cold) 13s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) | |
| Moment of inertia (J) | 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | W-6 W-6 W-6 W-6 W-6 W-6 W-6 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) | |
| Approx. weight³ | 54.3 lb 54.3 lb 54.3 lb 54.3 lb 54.3 lb 54.3 lb 54.3 lb | |
| Flange | P P P P P P P | |
| Efficiency (100% load) | 84.0 83.4 83.4 83.4 81.5 82.5 82.5 | |
| Power factor (100% load) | 0.80 0.76 0.72 0.68 0.85 0.82 0.80 | |
| Bearing type | 6307 ZZ 6307 ZZ 6307 ZZ 6307 ZZ 6307 ZZ 6307 ZZ 6307 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |