header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 2" NPT 2" NPT 2" NPT 2" | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 324LP 324LP 324LP 324LP | |
| Output | 40 HP (30 kW) 40 HP (30 kW) 40 HP (30 kW) 40 HP (30 kW) | |
| Drip Cover | With With With With | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3550 rpm 2935 rpm 2945 rpm 2950 rpm | |
| Slip | 1.39 % 2.17 % 1.83 % 1.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 92.2/46.1 A 56.8 A 53.9 A 52.1 A | |
| L. R. Amperes | 581/290 A 273 A 286 A 297 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.3x(Code G) 4.8x(Code D) 5.3x(Code E) 5.7x(Code F) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 23.0/11.5 A 11.4 A 12.5 A 13.0 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Rated torque | 59.2 ft.lb 71.6 ft.lb 71.3 ft.lb 71.2 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 229 % 170 % 190 % 210 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 240 % 190 % 210 % 229 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 64s (cold) 36s (hot) 54s (cold) 30s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) | |
| Moment of inertia (J) | 4.42 sq.ft.lb 4.42 sq.ft.lb 4.42 sq.ft.lb 4.42 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | W-6 W-6 W-6 W-6 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 81.0 dB(A) 74.0 dB(A) 74.0 dB(A) 74.0 dB(A) | |
| Approx. weight³ | 675 lb 675 lb 675 lb 675 lb | |
| Flange | FLANGE P - LP C/ API 610 FLANGE P - LP C/ API 610 FLANGE P - LP C/ API 610 FLANGE P - LP C/ API 610 | |
| Efficiency (100% load) | 91.7 90.2 90.2 91.0 | |
| Power factor (100% load) | 0.89 0.89 0.89 0.88 | |
| Bearing type | 6212 6212 6212 6212 | |
| NDE bearing | 7310BECB 7310BECB 7310BECB 7310BECB |