header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 3 products in 3 categories
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single |
| Fan Cover material | Steel Steel Steel Steel |
| Tropicalized Painting | Without Without Without Without |
| Frame | 284LP 284LP 284LP 284LP |
| Output | 25 HP (18.5 kW) 25 HP (18.5 kW) 25 HP (18.5 kW) 25 HP (18.5 kW) |
| Drip Cover | With With With With |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 3525 rpm 2900 rpm 2910 rpm 2920 rpm |
| Slip | 2.08 % 3.33 % 3.00 % 2.67 % |
| Rated voltage | 230/460 V 380 V 400 V 415 V |
| Rated current | 58.0/29.0 A 35.7 A 33.9 A 32.7 A |
| L. R. Amperes | 360/180 A 186 A 193 A 206 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 6.2x(Code G) 5.2x(Code E) 5.7x(Code F) 6.3x(Code G) |
| Connection Cables Quantity | 12 12 12 12 |
| No load current | 14.8/7.40 A 7.40 A 7.70 A 8.00 A |
| Fan material | Aluminum Aluminum Aluminum Aluminum |
| Rated torque | 37.2 ft.lb 45.3 ft.lb 45.1 ft.lb 45.0 ft.lb |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 200 % 150 % 160 % 180 % |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal |
| Breakdown torque | 250 % 200 % 220 % 250 % |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal |
| Locked rotor time | 41s (cold) 23s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) 12s (cold) 7s (hot) |
| Moment of inertia (J) | 2.29 sq.ft.lb 2.29 sq.ft.lb 2.29 sq.ft.lb 2.29 sq.ft.lb |
| Design | B B B B |
| Insulation Class | F F F F |
| Service factor | 1.25 1.00 1.00 1.00 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | W-6 W-6 W-6 W-6 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 75.0 dB(A) 70.0 dB(A) 70.0 dB(A) 70.0 dB(A) |
| Approx. weight³ | 514 lb 514 lb 514 lb 514 lb |
| Flange | FLANGE P - LP C/ API 610 FLANGE P - LP C/ API 610 FLANGE P - LP C/ API 610 FLANGE P - LP C/ API 610 |
| Efficiency (100% load) | 91.0 88.5 89.5 89.5 |
| Power factor (100% load) | 0.88 0.89 0.88 0.88 |
| Bearing type | 6212 6212 6212 6212 |
| NDE bearing | 7310BECB 7310BECB 7310BECB 7310BECB |
| Fuse type | NH |
|---|---|
| Fuse class | aR |
| Fuse size | 3 |
| Rated current | 1100.0A |
| Type of connection | Metric flush end |
| Fuse breaking capacity | 200 kA in 690 Vac |
| Dissipated power | 150 W |
| Power supply | 380-480 V |
|---|---|
| Input phases | Three-phase |
| Rated current (ND) | 1.1 A |
| Rated current (HD) | 1.1 A |
| Enclosure | IP20 |
| Dynamic braking | Standard without braking |
| Control method - induction motor | V/f (escalar) and VVW |
| Rated efficiency | ≥ 97% |
| Link Inductor | No |
| Conformal Coating | 3C2 (IEC 60721-3-3:2002) |
| SoftPLC | Yes, incorporated |
| Temperature | 0 °C a 40 °C |
| USB port | Yes, by CFW300-CUSB |
| Memory card | Not included in the product |
| I/O standard | 4 x DI; 1 relé NA/NF x DO; 1 x AI; Somente com plug-in x AO. |
| Display | Numeric LCD |