header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 256T 256T 256T 256T | |
| Output | 25 HP (18.5 kW) 25 HP (18.5 kW) 25 HP (18.5 kW) 25 HP (18.5 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3530 rpm 2890 rpm 2900 rpm 2915 rpm | |
| Slip | 1.94 % 3.67 % 3.33 % 2.83 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 58.6/29.3 A 36.1 A 34.7 A 33.4 A | |
| L. R. Amperes | 352/176 A 173 A 187 A 197 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.0x(Code G) 4.8x(Code E) 5.4x(Code F) 5.9x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 18.8/9.40 A 8.34 A 9.32 A 10.3 A | |
| Fan material | Without fan Without fan Without fan Without fan | |
| Rated torque | 37.2 ft.lb 45.4 ft.lb 45.3 ft.lb 45.0 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 200 % 140 % 150 % 160 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 250 % 210 % 220 % 240 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 18s (cold) 10s (hot) 19s (cold) 11s (hot) 18s (cold) 10s (hot) 16s (cold) 9s (hot) | |
| Moment of inertia (J) | 0.9774 sq.ft.lb 0.9774 sq.ft.lb 0.9774 sq.ft.lb 0.9774 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.15 1.15 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) 67.0 dB(A) | |
| Approx. weight³ | 251 lb 251 lb 251 lb 251 lb | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 91.0 87.5 87.5 88.5 | |
| Power factor (100% load) | 0.87 0.89 0.88 0.87 | |
| Bearing type | 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 | |
| NDE bearing | 6209 Z C3 6209 Z C3 6209 Z C3 6209 Z C3 |