header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Sinterized, Exd Sinterized, Exd Sinterized, Exd Sinterized, Exd | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 447TS 447TS 447TS 447TS | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C Thermostat - 2 wires 1 per phase 155°C | |
| Output | 250 HP (185 kW) 200 HP (150 kW) 200 HP (150 kW) 200 HP (150 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3570 rpm 2970 rpm 2975 rpm 2975 rpm | |
| Slip | 0.83 % 1.00 % 0.83 % 0.83 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 538/269 A 265 A 255 A 245 A | |
| L. R. Amperes | 4300/2150 A 1988 A 2193 A 2279 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 8.0x(Code H) 7.5x(Code H) 8.6x(Code J) 9.3x(Code K) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 122/60.9 A 60.2 A 64.1 A 67.0 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Rated torque | 368 ft.lb 354 ft.lb 353 ft.lb 353 ft.lb | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 240 % 220 % 229 % 240 % | |
| NDE bearing Seal | Lip Seal Lip Seal Lip Seal Lip Seal | |
| Breakdown torque | 280 % 270 % 300 % 320 % | |
| DE bearing Seal | Oil Seal Oil Seal Oil Seal Oil Seal | |
| Locked rotor time | 32s (cold) 18s (hot) 32s (cold) 18s (hot) 32s (cold) 18s (hot) 32s (cold) 18s (hot) | |
| Moment of inertia (J) | 50.3 sq.ft.lb 50.3 sq.ft.lb 50.3 sq.ft.lb 50.3 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 87.0 dB(A) 87.0 dB(A) 87.0 dB(A) 87.0 dB(A) | |
| Approx. weight³ | 2699 lb 2699 lb 2699 lb 2699 lb | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 95.8 95.4 95.4 95.8 | |
| Power factor (100% load) | 0.90 0.90 0.89 0.89 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 |