header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron | |
| Impregnation Method | Vacuum Pressure Impregnation (VPI) | |
| Regreasing System | At Drive end and Non-drive end | |
| Space Heater Voltage | 110-127/200-240 V | |
| Main terminal box hole | NPT 3" | |
| Accessories Terminal Box | With | |
| Shaft Locking Device | With | |
| Drain | Rubber, automatic | |
| Shaft Material | SAE 4140 Carbon Steel | |
| Painting | RAL 5009 214P (ISO 12944 - C4) | |
| Grounding Lugs | Double | |
| Fan Cover material | Cast Iron | |
| Tropicalized Painting | Without | |
| Frame | 7008/09 | |
| Winding thermal protection | PT100 - 3 wires 2 per phase | |
| Bearing thermal protection | PT100 - 3 wires 1 on DE bearing | |
| Output | 1250 HP (900 kW) | |
| Drip Cover | Without | |
| Frequency | 60 Hz | |
| Rated speed | 1792 rpm | |
| Slip | 0.44 % | |
| Rated voltage | 4160 V | |
| Rated current | 149 A | |
| L. R. Amperes | 1118 A | |
| LRC | 7.5x(Code H) | |
| Connection Cables Quantity | 3 | |
| No load current | 49.0 A | |
| Fan material | Cast Iron | |
| Rated torque | 3660 ft.lb | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 70 % | |
| NDE bearing Seal | Taconite Labyrinth | |
| Breakdown torque | 350 % | |
| DE bearing Seal | Taconite Labyrinth | |
| Locked rotor time | 72s (cold) 40s (hot) | |
| Moment of inertia (J) | 618 sq.ft.lb | |
| Insulation Class | F | |
| Service factor | 1.00 | |
| Duty Cycle | Cont.(S1) | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | F-1 | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 82.0 dB(A) | |
| Approx. weight³ | 10011 lb | |
| Flange | Without | |
| Efficiency (100% load) | 96.2 | |
| Power factor (100% load) | 0.87 | |
| Bearing type | 6328 M C3 | |
| NDE bearing | 6322 C3 |