header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 286TD 286TD 286TD 286TD | |
| Output | 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) 10 HP (7.5 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 882 rpm 725 rpm 729 rpm 730 rpm | |
| Slip | 2.00 % 3.33 % 2.80 % 2.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 28.0/14.0 A 16.5 A 15.9 A 15.7 A | |
| L. R. Amperes | 160/79.9 A 72.6 A 77.9 A 81.6 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 5.7x(Code H) 4.4x(Code E) 4.9x(Code F) 5.2x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 | |
| No load current | 14.2/7.10 A 7.00 A 7.50 A 8.10 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 59.5 ft.lb 72.4 ft.lb 72.0 ft.lb 71.9 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 220 % 150 % 170 % 190 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 240 % 200 % 210 % 229 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 36s (cold) 20s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) 45s (cold) 25s (hot) | |
| Moment of inertia (J) | 7.20 sq.ft.lb 7.20 sq.ft.lb 7.20 sq.ft.lb 7.20 sq.ft.lb | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.00 1.15 1.15 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 54.0 dB(A) 52.0 dB(A) 52.0 dB(A) 52.0 dB(A) | |
| Approx. weight³ | 373 lb 373 lb 373 lb 373 lb | |
| Flange | D D D D | |
| Efficiency (100% load) | 89.5 87.5 87.5 87.5 | |
| Power factor (100% load) | 0.75 0.79 0.78 0.76 | |
| Bearing type | 6311 C3 6311 C3 6311 C3 6311 C3 | |
| NDE bearing | 6211 C3 6211 C3 6211 C3 6211 C3 |