header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 6002 207A (ISO 12944 - C3) RAL 6002 207A (ISO 12944 - C3) RAL 6002 207A (ISO 12944 - C3) RAL 6002 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Steel Steel Steel Steel | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 143/5T 143/5T 143/5T 143/5T | |
| Output | 1 HP (0.75 kW) 1 HP (0.75 kW) 1 HP (0.75 kW) 1 HP (0.75 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1760 rpm 1450 rpm 1455 rpm 1460 rpm | |
| Slip | 2.22 % 3.33 % 3.00 % 2.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 2.80/1.40 A 1.63 A 1.57 A 1.53 A | |
| L. R. Amperes | 25.8/12.9 A 12.2 A 12.7 A 13.2 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 9.2x(Code M) 7.5x(Code K) 8.1x(Code K) 8.6x(Code L) | |
| Connection Cables Quantity | 9 9 9 9 | |
| No load current | 1.60/0.800 A 0.800 A 0.850 A 0.900 A | |
| Fan material | Plastic Plastic Plastic Plastic | |
| Rated torque | 2.98 ft.lb 3.62 ft.lb 3.61 ft.lb 3.60 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 290 % 229 % 260 % 280 % | |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Breakdown torque | 350 % 280 % 300 % 330 % | |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring | |
| Locked rotor time | 59s (cold) 33s (hot) 52s (cold) 29s (hot) 52s (cold) 29s (hot) 52s (cold) 29s (hot) | |
| Moment of inertia (J) | 0.1554 sq.ft.lb 0.1554 sq.ft.lb 0.1554 sq.ft.lb 0.1554 sq.ft.lb | |
| Design | A A A A | |
| Insulation Class | F F F F | |
| Service factor | 1.25 1.15 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 51.0 dB(A) 49.0 dB(A) 49.0 dB(A) 49.0 dB(A) | |
| Approx. weight³ | 53.9 lb 53.9 lb 53.9 lb 53.9 lb | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 87.5 86.5 87.5 87.5 | |
| Power factor (100% load) | 0.77 0.81 0.79 0.78 | |
| Bearing type | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ | |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |