header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM63x1,5 2xM63x1,5 2xM63x1,5 2xM63x1,5 | |
| Shaft Locking Device | Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 222P RAL 5009 222P RAL 5009 222P RAL 5009 222P | |
| Grounding Lugs | Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 315L 315L 315L 315L | |
| Winding thermal protection | Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 155°C Thermistor - 2 wires 1 per phase 140°C Thermistor - 2 wires 1 per phase 140°C | |
| Output | 132 kW (175 HP) 132 kW (175 HP) 132 kW (175 HP) 132 kW (175 HP) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 50 Hz 50 Hz 50 Hz 60 Hz | |
| Rated speed | 740 rpm 740 rpm 740 rpm 890 rpm | |
| Slip | 1.33 % 1.33 % 1.33 % 1.11 % | |
| Rated voltage | 380/660 V 400/690 V 415 V 460 V | |
| Rated current | 265/153 A 257/149 A 254 A 224 A | |
| L. R. Amperes | 1643/946 A 1593/924 A 1575 A 1568 A | |
| LRC | 6.2 6.2 6.2 7.0 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 6 | |
| No load current | 96.0/55.3 A 108/62.6 A 115 A 99.0 A | |
| Fan material | Aluminum Aluminum Aluminum Aluminum | |
| Rated torque | 1260 ft.lb 1260 ft.lb 1260 ft.lb 1050 ft.lb | |
| Screw cap | STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 STAINLESS STEEL AISI 316 | |
| Locked rotor torque | 170 % 200 % 220 % 229 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal | |
| Breakdown torque | 190 % 220 % 240 % 240 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal | |
| Locked rotor time | 41s (cold) 23s (hot) 41s (cold) 23s (hot) 41s (cold) 23s (hot) 41s (cold) 23s (hot) | |
| Moment of inertia (J) | 221 sq.ft.lb 221 sq.ft.lb 221 sq.ft.lb 221 sq.ft.lb | |
| Design | N N N N | |
| Insulation Class | F F F F | |
| Service factor | 1.00 1.00 1.00 1.00 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | S1 S1 S1 S1 | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3T B3T B3T B3T | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 71.0 dB(A) | |
| Approx. weight³ | 2981 lb 2981 lb 2981 lb 2981 lb | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 93.6 93.8 93.9 93.6 | |
| Power factor (100% load) | 0.81 0.79 0.77 0.79 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 |