header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xM50x1,5 2xM50x1,5 2xM50x1,5 | |
| Shaft Locking Device | Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without | |
| Frame | 225S/M 225S/M 225S/M | |
| Output | 60 HP (45 kW) 60 HP (45 kW) 60 HP (45 kW) | |
| Drip Cover | Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz | |
| Rated speed | 1780 rpm 1475 rpm 1480 rpm | |
| Slip | 1.11 % 1.67 % 1.33 % | |
| Rated voltage | 460 V 380 V 415 V | |
| Rated current | 69.9 A 84.4 A 79.1 A | |
| L. R. Amperes | 573 A 549 A 609 A | |
| LRC | 8.2 6.5 7.7 | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| Connection Cables Quantity | 6 6 6 | |
| No load current | 27.0 A 26.0 A 30.0 A | |
| Fan material | Plastic Plastic Plastic | |
| Rated torque | 177 ft.lb 214 ft.lb 213 ft.lb | |
| Screw cap | STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 290 % 220 % 270 % | |
| NDE bearing Seal | WSeal WSeal WSeal | |
| Breakdown torque | 310 % 250 % 300 % | |
| DE bearing Seal | WSeal WSeal WSeal | |
| Locked rotor time | 43s (cold) 24s (hot) 23s (cold) 13s (hot) 23s (cold) 13s (hot) | |
| Moment of inertia (J) | 22.6 sq.ft.lb 22.6 sq.ft.lb 22.6 sq.ft.lb | |
| Design | N N N | |
| Insulation Class | F F F | |
| Duty Cycle | S1 S1 S1 | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | B3L(E) B3L(E) B3L(E) | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 67.0 dB(A) 63.0 dB(A) 63.0 dB(A) | |
| Approx. weight³ | 943 lb 943 lb 943 lb | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 95.0 94.2 94.2 | |
| Power factor (100% load) | 0.85 0.86 0.84 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 |