header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" NPT 1 1/2" | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 254JM 254JM 254JM 254JM 254JM 254JM 254JM | |
| Output | 20 HP (15 kW) 15 HP (11 kW) 15 HP (11 kW) 15 HP (11 kW) 20 HP (15 kW) 20 HP (15 kW) 20 HP (15 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3520 rpm 2935 rpm 2940 rpm 2945 rpm 2900 rpm 2910 rpm 2920 rpm | |
| Slip | 2.22 % 2.17 % 2.00 % 1.83 % 3.33 % 3.00 % 2.67 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 49.2/24.6 A 22.1 A 22.0 A 22.0 A 30.3 A 29.5 A 28.8 A | |
| L. R. Amperes | 276/138 A 126 A 132 A 143 A 133 A 142 A 150 A | |
| Pump Seal | Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 5.6x(Code F) 5.7x(Code F) 6.0x(Code G) 6.5x(Code H) 4.4x(Code D) 4.8x(Code E) 5.2x(Code F) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 18.2/9.10 A 9.00 A 10.0 A 11.5 A 9.00 A 10.0 A 11.5 A | |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan | |
| Rated torque | 29.8 ft.lb 26.8 ft.lb 26.8 ft.lb 26.7 ft.lb 36.2 ft.lb 36.1 ft.lb 36.0 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 160 % 180 % 200 % 220 % 130 % 140 % 150 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 250 % 270 % 300 % 320 % 180 % 220 % 240 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 21s (cold) 12s (hot) 16s (cold) 9s (hot) 14s (cold) 8s (hot) 14s (cold) 8s (hot) 16s (cold) 9s (hot) 14s (cold) 8s (hot) 14s (cold) 8s (hot) | |
| Moment of inertia (J) | 0.7328 sq.ft.lb 0.7328 sq.ft.lb 0.7328 sq.ft.lb 0.7328 sq.ft.lb 0.7328 sq.ft.lb 0.7328 sq.ft.lb 0.7328 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.15 1.15 1.15 1.15 1.15 1.15 1.15 | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 66.0 dB(A) 66.0 dB(A) 66.0 dB(A) 66.0 dB(A) 66.0 dB(A) 66.0 dB(A) 66.0 dB(A) | |
| Approx. weight³ | 209 lb 209 lb 209 lb 209 lb 209 lb 209 lb 209 lb | |
| Flange | C C C C C C C | |
| Efficiency (100% load) | 91.0 91.2 91.2 91.4 87.5 87.5 88.5 | |
| Power factor (100% load) | 0.84 0.83 0.79 0.76 0.86 0.84 0.82 | |
| Bearing type | 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 6309 Z C3 | |
| NDE bearing | 6209 Z C3 6209 Z C3 6209 Z C3 6209 Z C3 6209 Z C3 6209 Z C3 6209 Z C3 |