header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Rated insulation voltage Ui (pollution degree 3) - IEC 60974-4-1 | 1000 V | |
| Rated insulation voltage Ui (pollution degree 3) - UL, CSA | 600 V | |
| Rated operational frequency - minimum | 25 Hz | |
| Rated operational frequency - maximum | 400 Hz | |
| Mechanical lifespan (AC) | 10 million | |
| Mechanical lifespan (DC) | 10 million | |
| Electrical lifespan AC3 | 1 million | |
| Degree protection main terminal | IP00 | |
| Degree of protection IP (IEC 60529) - Control circuit | IP10 | |
| Rated current | 180 A | |
| Rated operational voltage Ue - UL/CSA | 600 V | |
| Height | 183 mm (7.20 in) | |
| Width | 135 mm (5.31 in) | |
| Depth | 172 mm (6.77 in) | |
| Weight | 5.02 kg | |
| Reference | CWM | |
| Main contact | 3 NO | |
| Control voltage | 220V 50/60Hz | |
| Terminal type | Screw |