header.link.backto My Account
Selected products were added to comparison
See products on comparison page
TEFC Cooling Tower motors are built according to NEMA standard, and designed to operate with 100% of humidity in the most corrosive environments. All the line is certified for use with frequency inverter, and can operate in both the horizontal and vertical position. The Cooling Tower was tested according to the IEEE 112, method B, and it has efficiency values certified by UL (CSA C390).
| Standard | NEMA MG-1 |
|---|---|
| Frequency | 60 Hz |
| Voltage | 460 V |
| Number of poles | 2 |
| Degree of Protection | IP55 |
| Synchronous speed | 3600 rpm |
| Output rating | 40 HP |
|---|---|
| Mounting | Foot-mounted |
| Flange | Without |
| Mounting | F-2 |
| Terminal box¹ | Right position |
| Enclosure | IC411 - TEFC |