Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Industrial/ Anticorrosive
  5. Sugar and Alcohol
  6. W-POXI ERD 322
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

LP EP ERD 322 T GREE 07589 | 2,88 L

Product: 14287455
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. LP EP ERD 322 T GREE 07589 | 2,88 L
LP EP ERD 322 T GREE 07589 | 2,88 L

Representative Image Only

Two-component high solids polyamide epoxy primer and top coat with anticorrosive pigmentation. Extra fast drying and excellent adhesion to carbon steel.

Product features
Main Hardener PAINT HARDENER W-POXI 3026 NO NORMATIZED CATALYST 720 ml ONU 1263 RELATED MATERIAL WITH PAINT 3 III
PAINT COLOR Green
PAINT COMMERCIAL COLOR Verde
Color scale W PANTONE 7496C
PAINT FINISH Smooth
Shine Half-Brightness
PACKAGING Metallic Gallon
PAINT PRODUCTS LINE Epoxy
PAINT FUNCTION Double Function
RESIN SYSTEM Epoxy Modified Amide
SOLIDS VOLUME 80 ± 3% (ISO 3233 - 1998)

 Loading...

Configure
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / Mexico
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.