header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Comparing 2 products in 2 categories
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron |
|---|---|
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" |
| Shaft Locking Device | Without Without Without Without Without Without Without |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) |
| Grounding Lugs | Single Single Single Single Single Single Single |
| Fan Cover material | Steel Steel Steel Steel Steel Steel Steel |
| Tropicalized Painting | Without Without Without Without Without Without Without |
| Frame | L143HP L143HP L143HP L143HP L143HP L143HP L143HP |
| Output | 1.5 HP (1.1 kW) 1 HP (0.75 kW) 1 HP (0.75 kW) 1 HP (0.75 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) 1.5 HP (1.1 kW) |
| Drip Cover | With With With With With With With |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz |
| Rated speed | 3510 rpm 2930 rpm 2935 rpm 2940 rpm 2885 rpm 2900 rpm 2910 rpm |
| Slip | 2.50 % 2.33 % 2.17 % 2.00 % 3.83 % 3.33 % 3.00 % |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V |
| Rated current | 4.10/2.05 A 1.80 A 1.80 A 1.84 A 2.41 A 2.35 A 2.32 A |
| L. R. Amperes | 36.5/18.2 A 16.6 A 17.6 A 19.0 A 16.4 A 17.6 A 18.3 A |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector |
| LRC | 8.9x(Code L) 9.2x(Code M) 9.8x(Code N) 10.3x(Code P) 6.8x(Code J) 7.5x(Code K) 7.9x(Code K) |
| Connection Cables Quantity | 9 9 9 9 9 9 9 |
| No load current | 2.20/1.10 A 1.10 A 1.20 A 1.30 A 1.10 A 1.20 A 1.30 A |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic |
| Rated torque | 2.24 ft.lb 1.79 ft.lb 1.79 ft.lb 1.79 ft.lb 2.73 ft.lb 2.72 ft.lb 2.71 ft.lb |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 |
| Locked rotor torque | 270 % 310 % 330 % 360 % 210 % 240 % 250 % |
| NDE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring |
| Breakdown torque | 370 % 390 % 440 % 480 % 260 % 290 % 310 % |
| DE bearing Seal | V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring V'Ring |
| Locked rotor time | 23s (cold) 13s (hot) 27s (cold) 15s (hot) 25s (cold) 14s (hot) 21s (cold) 12s (hot) 23s (cold) 13s (hot) 21s (cold) 12s (hot) 21s (cold) 12s (hot) |
| Moment of inertia (J) | 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb 0.0470 sq.ft.lb |
| Design | B B B B B B B |
| Insulation Class | F F F F F F F |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC |
| Mounting | W-6 W-6 W-6 W-6 W-6 W-6 W-6 |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) |
| Noise level² | 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) 68.0 dB(A) |
| Approx. weight³ | 54.3 lb 54.3 lb 54.3 lb 54.3 lb 54.3 lb 54.3 lb 54.3 lb |
| Flange | P P P P P P P |
| Efficiency (100% load) | 84.0 83.4 83.4 83.4 81.5 82.5 82.5 |
| Power factor (100% load) | 0.80 0.76 0.72 0.68 0.85 0.82 0.80 |
| Bearing type | 6307 ZZ 6307 ZZ 6307 ZZ 6307 ZZ 6307 ZZ 6307 ZZ 6307 ZZ |
| NDE bearing | 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ 6204 ZZ |
| Rated insulation voltage Ui (pollution degree 3) - IEC 60974-4-1 | 690 V |
|---|---|
| Rated insulation voltage Ui (pollution degree 3) - UL, CSA | 600 V |
| Rated operational frequency - minimum | 25 Hz |
| Rated operational frequency - maximum | 400 Hz |
| Mechanical lifespan (AC) | 10 million |
| Mechanical lifespan (DC) | 10 million |
| ELECTRICAL LIFESPAN AC3 | 1.6 million |
| DEGREE PROTECTION MAIN TERM | IP10 |
| Degree of protection IP (IEC 60529) - Control circuit | IP20 |
| RATED CURRENT | 32 A |
| RATED CURRENT AC4 | 13,7 A |
| RATED CURRENT AC1 | 50 A |
| Rated operational voltage Ue - IEC 60947-4-1 | 690 V |
| Rated operational voltage Ue - UL/CSA | 600 V |
| HEIGHT | 85 mm (3.35 in) |
| WIDTH | 45 mm (1.77 in) |
| DEPTH | 102,2 mm (4.02 in) |
| WEIGHT | 525 g |
| Reference | CWB |
| Main contact | 3 NO |
| Control voltage | 24V DC |
| Terminal type | Screw |