Description

Whether in the Wall model, designed for homes and condominiums, in the Parking model, developed for shopping malls, parking lots and public spaces, or in the Station model, ideal for roads, WEMOB Charging Stations provide greater safety and protection for you and your electric vehicle than a conventional electrical outlet, in addition to charging the batteries rapid and reliably, extending their life cycle.

Description

Whether in the Wall model, designed for homes and condominiums, in the Parking model, developed for shopping malls, parking lots and public spaces, or in the Station model, ideal for roads, WEMOB Charging Stations provide greater safety and protection for you and your electric vehicle than a conventional electrical outlet, in addition to charging the batteries rapid and reliably, extending their life cycle.

WEMOB Wall

The WEMOB WALL Charging Station has been especially designed for indoor or outdoor (IP54) operation in garages or parking lots. With a modern, compact and wall-mounted design, Wall is perfect for homes and condos. Compatible with any voltage, single-phase or two-phase, it combines safety with convenience for your daily routine.

 

  • Charging power: 3.7 kW (110 V AC) or 7.4 kW (220 V AC);
  • Supply voltage: 127/220 V AC ± 10% (P+N+G/P+P+G);
  • Internet connection via wi-fi;
  • Standard and open communication protocol OCPP 1.6 JSON that allows interoperability between stations and systems in the cloud;
  • Secure access control via proximity cards (RFID), mobile application or management software;
  • Energy measurement that allows collecting consumption information;
  • Type 2 (European) plug positioned for easy access;
  • 4.7 meter cables included;
  • Short circuit, overvoltage, overcurrent and communication failure protection functions;
  • Outdoor operation: resistant to water jets, UV rays and dust (IP65).

 

WEMOB Parking

The WEMOB PARKING Charging Station was especially designed for shared use in public and private parking lots.

 

  • Charging of two electric vehicles simultaneously with up to 22 kW each;
  • Energy measurement that allows collecting consumption information;
  • Installation at any voltage, single-phase, two-phase or three-phase;
  • Secure access control via proximity cards (RFID), mobile application or management software;
  • Options for internet connection via SIM card, Ethernet cable or Wi-Fi;
  • Standard and open communication protocol OCPP 1.6 JSON that allows interoperability between stations and systems in the cloud;
  • Resistant to water jets, UV rays and dust;
  • On the wall or on a pedestal, it is compact and easy to install;
  • Color display at ergonomic height, accessible and easy to read;
  • Type 2 (European) plug positioned for easy access;
  • 4.7 meter cables included;
  • Short circuit, overvoltage, overcurrent and communication failure protection functions;

WEMOB Station

The WEMOB STATION charging station is the complete solution for rapidly charging electric vehicles at service stations and highways. Offering up to three charging patterns, the WEMOB Station is the ideal choice for fast charging in direct current or alternating current. Its compact size makes it perfect for urban use, with flexible charging power up to 150 kW.

  • In power outputs from 30 to 150 kW;
  • Installation in three-phase power lines (380V AC);
  • 4.7 meter cables included;
  • Panel locking system that protects against unauthorized opening;
  • Open communication protocol OCPP 1.6 JSON that allows interoperability between stations and systems in the cloud;
  • Metal panel resistant to water projections, UV rays, scratches and dust;
  • Electrical protection devices included, providing greater safety for you and your electric vehicle;
  • Connectivity with signal receiving antenna;
  • Color display at ergonomic height, accessible and easy to read;
  • Secure access control via RFID card, mobile application or management software;
  • Up to three plug options (CCS-2, CHAdeMO and Type 2 AC) positioned for easy access;
  • Options for internet connection via SIM card, Ethernet cable or Wi-Fi.

Plataformas

Electric vehicle users can view charging station information in real time and on the palm of their hand via the WEMOB EV Drivers mobile app. In addition, through the WEMOB Station Owners, station managers can control their network of charging stations remotely and simultaneously.



WEMOB EV Drivers

Mobile app for electric vehicle users

  • Nearest station: identifies the stations closest to the user, indicating the travel route;
  • Current status: view of the station available connectors in real time, with filter by type of connector;
  • Remote control: start or end charging via smartphone;
  • Monitoring: real-time view of energy consumed, elapsed time and price for charging;
  • Usage statistics: weekly, monthly and annual usage statistics graphs;
  • History: view of the charging operations previously made;
  • Booking of stations: books the connector for up to 15 minutes, providing users with time to travel to the charging point, as other users cannot use that connector for that time.



WEMOB Station Owners

Management platform for station owners and fleet owners

  • User management: allows the inclusion/removal of users who can use each station;
  • Public or private: the public station will be available to any user, while the private station will only be available to users registered by the station manager;
  • Collective monitoring: status and information of all your stations in real time, including current demand of the stations in kW, average time of use and energy per charging operation, in addition to allowing you to restart the station remotely;
  • Individual monitoring: information on the use of each station individually;
  • Usage statistics: graphs of number of charging operations, energy consumed, time, new users etc.;
  • Power management: setting of the price to be charged for each charging operation;
  • Registration of proximity cards: allows registering proximity cards (RFID) for authenticated user access.

Firmware Update

The market for electric vehicle charging stations is young and constantly evolving. Firmware updates are periodically released to add functionality and improve the performance of your charging station. These updates keep your station on the cutting edge and allow it to keep up with the latest market developments.

The update is done remotely using Firmware Over The Air (FOTA) technology, via the "Firmware Update" command via OCPP. The wireless download process usually takes between three and ten minutes, depending on the connection speed and the size of the update. You can only download the latest firmware version and not roll back to an older version. WEG will make firmware updates available during the life cycle of the product.

The files are available at: Charging Station

ATTENTION: ATTENTION: Point to the directory (URI) of the firmware corresponding to the model of charging station purchased, otherwise you risk damaging the charging station.

 

Accessories

Electrical Protection Board

  • Residual current device (RCD type A curve C);
  • Surge suppressor
  • Thermomagnetic circuit breaker
  • IP31.

RFID Cards

  • Kit with 10 proximity cards;
  • Mifare technology;
  • Registration via master card or WEMOB platform.
WEMOB Cartão RFID

Cable hook

  • Resistant material;
  • Outdoor operation

Mounting pedestal

  • Ground installation;
  • Stainless steel;
  • Bracket with DIN rail to install electrical protections inside.
WEMOB Totem