Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Français
    • English
    • Español
    • Português do Brasil
  • A propos de WEG
    • C'est WEG
    • WEG en chiffres
    • Histoire
    • La gestion
    • Implantations WEG
    • Innovation Technologique
    • Durabilité
    • Nos Activités
    • Certifications
    • Profil de l'entreprise
    • Open Innovation
  • Produits
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Production d'électricité
    • Wind power
    • Énergie Thermique
    • Agriculture et agroalimentaire
    • Exploitation minière
    • Sucre et éthanol
    • Industrie de l’acier
    • Industrie de l’eau
    • Pâte à papier et papier
    • Oil & Gas
    • Marine
    • Mobilité Électrique
    • Alimentation et boissons
  • Investisseurs
  • Éthique
    • Code Ethique
    • Code Ethique des Fournisseurs
    • Politique de Prévention et de Lutte Contre la Corruption
    • Avis de Confidentialité
    • Canal de Signalement
  • Support
    • Contactez-nous
    • Où Acheter
    • Service Après-vente
    • Ressources et Outils
    • Canal de Signalement
    • Press Room
  • Nouvelles
  • Carrières
  • ‍
  • ‍
  • Login
  • Français
    • English
    • Español
    • Português do Brasil
  1. Home
  2. Moteurs Électriques
  3. Moteurs Pour Applications Spéciales
  4. Moteurs de ventilateurs et d'extraction / Moteurs de désenfumage
  5. Smoke Extraction
  6. 300°C / 2 hours (TEFC/TEAO)
  7. W22 Fan and Exhaust 300°C 2h IE1 0.3/1.2 kW 8/4P 90S 3Ph 380 V 60 Hz IC418 - TEAO - B30L(D)
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W22 Fan and Exhaust 300°C 2h IE1 0.3/1.2 kW 8/4P 90S 3Ph 380 V 60 Hz IC418 - TEAO - B30L(D)

Product: 15135751
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  • Generate Documents
Generate Documents
  1. W22 Fan and Exhaust 300°C 2h IE1 0.3/1.2 kW 8/4P 90S 3Ph 380 V 60 Hz IC418 - TEAO - B30L(D)
W22 Fan and Exhaust 300°C 2h IE1 0.3/1.2 kW 8/4P 90S 3Ph 380 V 60 Hz IC418 - TEAO - B30L(D)

Representative Image Only

The ideal motor to operate in smoke and heat exhaust systems. Ensures fast smoke and heat extraction, besides delaying the propagation of fire, allowing free access to the emergency exits. It meets the efficiency level according to IEC 60034-30-1.

Product features
Standard IEC 60034-1
Fréquence 60 Hz
Tension d'alimentation 380 V
Nombre de pôles 8/4
Degré de protection IP55
Vitesse de synchronisme 900/1800 rpm
Output rating 0.3/1.2 kW
Montage Pad mounted
Bride Without
Montage B30L(D)
Boîte à bornes¹ GAUCHE
Carcasse IC410 - TEAO

 Loading...

Configure
WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Téléphone: 1-800-ASK-4WEG
Centre de téléchargement
  • Librairie CAO - Moteurs électriques (plans 2D/3D)
  • Librairie CAO - Automatisation (plans 2D/3D)

Avez-vous besoin d'autres matériels? Allez sur notre centre de téléchargement ci-dessous.

Cookie-Einstellungen
Avis de Confidentialité | Politique des Cookies | Modalités et Conditions | RSS | © 2025 WEG. Tous droits réservés.