header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Aluminum | |
| Impregnation Method | Dip and Bake Polyester | |
| Main terminal box hole | 2xM25x1,5 | |
| Shaft Locking Device | Without | |
| Shaft Material | SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Single | |
| Fan Cover material | Steel | |
| Tropicalized Painting | Without | |
| Frame | 71 | |
| Winding thermal protection | Thermostat - 2 wires 1 per phase | |
| Output | 0.18 kW (0.25 HP) | |
| Drip Cover | Without | |
| Frequency | 50 Hz | |
| Rated speed | 895 rpm | |
| Slip | 10.50 % | |
| Rated voltage | 200/230/400/230 V | |
| Rated current | 1.66/1.44/0.830/1.44 A | |
| L. R. Amperes | 5.81/5.05/2.90/5.05 A | |
| LRC | 3.5 | |
| Overload protector (phenolic) | Without overload protector | |
| Connection Cables Quantity | 12 | |
| No load current | 1.48/1.29/0.740/1.29 A | |
| Fan material | Plastic | |
| Rated torque | 0.196 kgfm | |
| Screw cap | STAINLESS STEEL AISI 316L | |
| Locked rotor torque | 180 % | |
| NDE bearing Seal | Oil Seal | |
| Breakdown torque | 240 % | |
| DE bearing Seal | Oil Seal | |
| Locked rotor time | 90s (cold) 50s (hot) | |
| Moment of inertia (J) | 0.0008 kgm² | |
| Design | N | |
| Insulation Class | F | |
| Duty Cycle | S1 | |
| Starting Method | Direct On Line | |
| Ambient temperature | -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. | |
| Degree of Protection | IP55 | |
| Enclosure | IC411 - TEFC | |
| Mounting | B5T | |
| Rotation¹ | Both (CW and CCW) | |
| Noise level² | 43.0 dB(A) | |
| Approx. weight³ | 10.0 kg | |
| Flange | FF | |
| Efficiency (100% load) | 54.0 | |
| Power factor (100% load) | 0.58 | |
| Bearing type | 6203 ZZ | |
| NDE bearing | 6203 ZZ |