header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end Extended in Stainless Steel, at Drive end and Non-drive end | |
| Main terminal box hole | NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded Type T, Threaded | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E RAL 5009 222E | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) According to IEEE-841 (96h) | |
| Frame | 364/5T 364/5T 364/5T 364/5T 364/5T 364/5T 364/5T | |
| Output | 60 HP (45 kW) 50 HP (37 kW) 50 HP (37 kW) 50 HP (37 kW) 60 HP (45 kW) 60 HP (45 kW) 60 HP (45 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1780 rpm 1480 rpm 1482 rpm 1484 rpm 1470 rpm 1475 rpm 1477 rpm | |
| Slip | 1.11 % 1.33 % 1.20 % 1.07 % 2.00 % 1.67 % 1.53 % | |
| Rated voltage | 460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 71.6 A 71.0 A 69.1 A 67.4 A 86.5 A 82.6 A 80.2 A | |
| L. R. Amperes | 444 A 447 A 477 A 499 A 450 A 479 A 497 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.2x(Code G) 6.3x(Code G) 6.9x(Code H) 7.4x(Code J) 5.2x(Code E) 5.8x(Code F) 6.2x(Code G) | |
| Connection Cables Quantity | 3 3 3 3 3 3 3 | |
| No load current | 28.0 A 27.6 A 29.8 A 31.6 A 27.6 A 29.8 A 31.6 A | |
| Fan material | Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic Conductive Plastic | |
| Rated torque | 24.5 kgfm 24.5 kgfm 24.5 kgfm 24.5 kgfm 29.6 kgfm 29.5 kgfm 29.5 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 220 % 200 % 220 % 240 % 160 % 180 % 200 % | |
| NDE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Breakdown torque | 240 % 240 % 260 % 280 % 200 % 210 % 229 % | |
| DE bearing Seal | Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal Inpro/Seal | |
| Locked rotor time | 27s (cold) 15s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) 18s (cold) 10s (hot) | |
| Moment of inertia (J) | 0.9448 kgm² 0.9448 kgm² 0.9448 kgm² 0.9448 kgm² 0.9448 kgm² 0.9448 kgm² 0.9448 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP56 IP56 IP56 IP56 IP56 IP56 IP56 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 67.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) 63.0 dB(A) | |
| Approx. weight³ | 387 kg 387 kg 387 kg 387 kg 387 kg 387 kg 387 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 95.0 94.2 94.2 94.3 93.0 93.6 94.1 | |
| Power factor (100% load) | 0.83 0.84 0.82 0.81 0.85 0.84 0.83 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |