header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Specially designed for manufacturers of axial fans, the Fan and Exhaust motors are compact and an excellent choice for the following applications:
- Fans and exhausters
- Tunnels
- Subways
- Air Conditioning Systems
- Underground coal mines
- Shopping malls
- Supermarkets
- Other applications
They feature cast iron frame, with flexible mount, and comply with the efficiency level according to IEC 60034-30-1.
| Standard | IEC 60034-1 |
|---|---|
| Fréquence | 50 Hz |
| Tension d'alimentation | 220-230-240/380-400-415//460 V |
| Nombre de pôles | 4 |
| Degré de protection | IP55 |
| Vitesse de synchronisme | 1500 rpm |
| Output rating | 0.25 kW |
|---|---|
| Montage | Pad mounted |
| Bride | Without |
| Montage | B30L(D) |
| Boîte à bornes¹ | GAUCHE |
| Carcasse | IC410 - TEAO |