header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Rolled Steel Rolled Steel Rolled Steel Rolled Steel Rolled Steel Rolled Steel Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 184JM 184JM 184JM 184JM 184JM 184JM 184JM | |
| Output | 7.5 HP (5.5 kW) 5.5 HP (4 kW) 5.5 HP (4 kW) 5.5 HP (4 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) 7.5 HP (5.5 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3480 rpm 2890 rpm 2900 rpm 2910 rpm 2835 rpm 2855 rpm 2870 rpm | |
| Slip | 3.33 % 3.67 % 3.33 % 3.00 % 5.50 % 4.83 % 4.33 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 17.9/8.97 A 7.93 A 7.80 A 7.70 A 11.1 A 10.6 A 10.3 A | |
| L. R. Amperes | 126/62.8 A 56.3 A 60.1 A 65.5 A 57.7 A 61.5 A 63.9 A | |
| Pump Seal | Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal Mechanical Seal | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 7.0x(Code H) 7.1x(Code H) 7.7x(Code J) 8.5x(Code K) 5.2x(Code F) 5.8x(Code G) 6.2x(Code G) | |
| Connection Cables Quantity | 9 9 9 9 9 9 9 | |
| No load current | 5.40/2.70 A 2.40 A 2.80 A 3.20 A 2.40 A 2.80 A 3.20 A | |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan | |
| Rated torque | 11.3 ft.lb 10.0 ft.lb 9.96 ft.lb 9.93 ft.lb 13.9 ft.lb 13.8 ft.lb 13.7 ft.lb | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 210 % 210 % 250 % 260 % 150 % 180 % 190 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 280 % 310 % 330 % 360 % 220 % 240 % 260 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 21s (cold) 12s (hot) 25s (cold) 14s (hot) 21s (cold) 12s (hot) 18s (cold) 10s (hot) 25s (cold) 14s (hot) 21s (cold) 12s (hot) 18s (cold) 10s (hot) | |
| Moment of inertia (J) | 0.1635 sq.ft.lb 0.1635 sq.ft.lb 0.1635 sq.ft.lb 0.1635 sq.ft.lb 0.1635 sq.ft.lb 0.1635 sq.ft.lb 0.1635 sq.ft.lb | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.15 1.15 1.15 1.15 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP21 IP21 IP21 IP21 IP21 IP21 IP21 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) | |
| Approx. weight³ | 73.8 lb 73.8 lb 73.8 lb 73.8 lb 73.8 lb 73.8 lb 73.8 lb | |
| Flange | C C C C C C C | |
| Efficiency (100% load) | 88.5 88.1 88.1 88.1 84.7 85.5 85.5 | |
| Power factor (100% load) | 0.87 0.87 0.84 0.82 0.89 0.88 0.87 | |
| Bearing type | 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ 6207 ZZ | |
| NDE bearing | 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ 6205 ZZ |