header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Main terminal box hole | NPT 3/4" NPT 3/4" NPT 3/4" NPT 3/4" | |
| Shaft Locking Device | Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) RAL 5009 207A (ISO 12944 - C3) | |
| Grounding Lugs | Single Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without | |
| Frame | 213/5T 213/5T 213/5T 213/5T | |
| Output | 15 HP (11 kW) 15 HP (11 kW) 15 HP (11 kW) 15 HP (11 kW) | |
| Drip Cover | Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3500 rpm 2870 rpm 2885 rpm 2895 rpm | |
| Slip | 2.78 % 4.33 % 3.83 % 3.50 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V | |
| Rated current | 35.0/17.5 A 22.0 A 20.9 A 20.3 A | |
| L. R. Amperes | 217/109 A 117 A 127 A 136 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.2x(Code G) 5.3x(Code F) 6.1x(Code G) 6.7x(Code H) | |
| Connection Cables Quantity | 9 9 9 9 | |
| No load current | 11.4/5.70 A 5.90 A 6.60 A 6.90 A | |
| Fan material | Without fan Without fan Without fan Without fan | |
| Rated torque | 3.11 kgfm 3.79 kgfm 3.77 kgfm 3.76 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 200 % 150 % 170 % 190 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 290 % 200 % 220 % 240 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 21s (cold) 12s (hot) 18s (cold) 10s (hot) 14s (cold) 8s (hot) 10s (cold) 6s (hot) | |
| Moment of inertia (J) | 0.0243 kgm² 0.0243 kgm² 0.0243 kgm² 0.0243 kgm² | |
| Design | B B B B | |
| Insulation Class | F F F F | |
| Service factor | 1.15 1.00 1.00 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP21 IP21 IP21 IP21 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) 69.0 dB(A) | |
| Approx. weight³ | 56.0 kg 56.0 kg 56.0 kg 56.0 kg | |
| Flange | Without Without Without Without | |
| Efficiency (100% load) | 89.5 85.5 86.5 86.5 | |
| Power factor (100% load) | 0.88 0.89 0.88 0.87 | |
| Bearing type | 6208 ZZ 6208 ZZ 6208 ZZ 6208 ZZ | |
| NDE bearing | 6206 ZZ 6206 ZZ 6206 ZZ 6206 ZZ |