header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" NPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 404/5TS 404/5TS 404/5TS 404/5TS 404/5TS 404/5TS 404/5TS | |
| Output | 125 HP 100 HP (75 kW) 100 HP (75 kW) 100 HP (75 kW) 125 HP 125 HP 125 HP | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 3560 rpm 2965 rpm 2965 rpm 2970 rpm 2950 rpm 2955 rpm 2960 rpm | |
| Slip | 1.11 % 1.17 % 1.17 % 1.00 % 1.67 % 1.50 % 1.33 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 266/133 A 132 A 126 A 122 A 162 A 154 A 151 A | |
| L. R. Amperes | 1729/865 A 792 A 832 A 891 A 778 A 816 A 876 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.5x(Code F) 6.0x(Code F) 6.6x(Code G) 7.3x(Code H) 4.8x(Code D) 5.3x(Code E) 5.8x(Code F) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 56.0/28.0 A 25.0 A 27.0 A 30.0 A 25.0 A 27.0 A 30.0 A | |
| Fan material | Without fan Without fan Without fan Without fan Without fan Without fan Without fan | |
| Rated torque | 25.5 kgfm 24.5 kgfm 24.5 kgfm 24.4 kgfm 30.8 kgfm 30.7 kgfm 30.6 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 180 % 210 % 229 % 240 % 170 % 180 % 190 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 280 % 229 % 260 % 280 % 180 % 210 % 220 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 19s (cold) 11s (hot) 21s (cold) 12s (hot) 18s (cold) 10s (hot) 14s (cold) 8s (hot) 21s (cold) 12s (hot) 18s (cold) 10s (hot) 14s (cold) 8s (hot) | |
| Moment of inertia (J) | 0.4305 kgm² 0.4305 kgm² 0.4305 kgm² 0.4305 kgm² 0.4305 kgm² 0.4305 kgm² 0.4305 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.15 1.15 1.15 1.15 1.15 1.15 1.15 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP23 IP23 IP23 IP23 IP23 IP23 IP23 | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 84.0 dB(A) 84.0 dB(A) 84.0 dB(A) 84.0 dB(A) 84.0 dB(A) 84.0 dB(A) 84.0 dB(A) | |
| Approx. weight³ | 478 kg 478 kg 478 kg 478 kg 478 kg 478 kg 478 kg | |
| Flange | Without Without Without Without Without Without Without | |
| Efficiency (100% load) | 94.5 94.7 94.7 94.7 93.0 92.4 92.4 | |
| Power factor (100% load) | 0.90 0.91 0.91 0.90 0.91 0.91 0.90 | |
| Bearing type | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 | |
| NDE bearing | 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 6314 C3 |