header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Impregnation Method | Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow Constant Resin Flow | |
| Regreasing System | At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end At Drive end and Non-drive end | |
| Main terminal box hole | 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" 2xNPT 3" | |
| Shaft Locking Device | Without Without Without Without Without Without Without | |
| Drain | Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic Rubber, automatic | |
| Shaft Material | SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel SAE 4140 Carbon Steel | |
| Painting | RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) RAL 5009 203A (ISO 12944 - C3) | |
| Grounding Lugs | Double Double Double Double Double Double Double | |
| Fan Cover material | Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron Cast Iron | |
| Tropicalized Painting | Without Without Without Without Without Without Without | |
| Frame | 444/5TC 444/5TC 444/5TC 444/5TC 444/5TC 444/5TC 444/5TC | |
| Output | 100 HP (75 kW) 75 HP (55 kW) 75 HP (55 kW) 75 HP (55 kW) 100 HP (75 kW) 100 HP (75 kW) 100 HP (75 kW) | |
| Drip Cover | Without Without Without Without Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz 50 Hz | |
| Rated speed | 1188 rpm 990 rpm 991 rpm 992 rpm 983 rpm 985 rpm 987 rpm | |
| Slip | 1.00 % 1.00 % 0.90 % 0.80 % 1.70 % 1.50 % 1.30 % | |
| Rated voltage | 230/460 V 380 V 400 V 415 V 380 V 400 V 415 V | |
| Rated current | 242/121 A 110 A 106 A 105 A 147 A 139 A 135 A | |
| L. R. Amperes | 1498/749 A 745 A 798 A 840 A 733 A 763 A 812 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector Without overload protector | |
| LRC | 6.2x(Code G) 6.8x(Code H) 7.5x(Code J) 8.0x(Code K) 5.0x(Code E) 5.5x(Code F) 6.0x(Code G) | |
| Connection Cables Quantity | 12 12 12 12 12 12 12 | |
| No load current | 98.0/49.0 A 48.5 A 52.5 A 55.5 A 49.0 A 52.5 A 55.5 A | |
| Fan material | Plastic Plastic Plastic Plastic Plastic Plastic Plastic | |
| Rated torque | 61.1 kgfm 55.0 kgfm 54.9 kgfm 54.9 kgfm 73.8 kgfm 73.7 kgfm 73.5 kgfm | |
| Screw cap | CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 CARBON STEEL SAE 1010/20 | |
| Locked rotor torque | 210 % 229 % 250 % 270 % 170 % 190 % 200 % | |
| NDE bearing Seal | WSeal WSeal WSeal WSeal WSeal WSeal WSeal | |
| Breakdown torque | 240 % 260 % 300 % 320 % 200 % 200 % 229 % | |
| DE bearing Seal | WSeal WSeal WSeal WSeal WSeal WSeal WSeal | |
| Locked rotor time | 36s (cold) 20s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) 27s (cold) 15s (hot) | |
| Moment of inertia (J) | 3.68 kgm² 3.68 kgm² 3.68 kgm² 3.68 kgm² 3.68 kgm² 3.68 kgm² 3.68 kgm² | |
| Design | B B B B B B B | |
| Insulation Class | F F F F F F F | |
| Service factor | 1.25 1.00 1.00 1.00 1.00 1.00 1.00 | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Degree of Protection | IP55 IP55 IP55 IP55 IP55 IP55 IP55 | |
| Enclosure | IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC IC411 - TEFC | |
| Mounting | F-1 F-1 F-1 F-1 F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 69.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) 65.0 dB(A) | |
| Approx. weight³ | 874 kg 874 kg 874 kg 874 kg 874 kg 874 kg 874 kg | |
| Flange | C C C C C C C | |
| Efficiency (100% load) | 95.0 94.2 94.5 94.6 93.6 94.0 94.0 | |
| Power factor (100% load) | 0.82 0.81 0.79 0.77 0.83 0.83 0.82 | |
| Bearing type | 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 6319 C3 | |
| NDE bearing | 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 6316 C3 |