Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
    • BBBEE & CSI
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
    • Data Center
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Anti-Corruption Policy and Combating Other Harmful Acts
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Français
    • Português de Portugal
    • Português do Brasil
    • Español
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Industrial/ Anticorrosive
  5. Sugar and Alcohol
  6. W-POXI HIDRO AVA 413 NOBAC
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

W-POXI HIDRO AVA 413 NOBAC

  • Overview
  • Product details
  • About this Product
  • Download Center
  1. W-POXI HIDRO AVA 413 NOBAC
  2. W-POXI HIDRO AVA 413 NOBAC
W-POXI HIDRO AVA 413 NOBAC
W-POXI HIDRO AVA 413 NOBAC
Previous Next
Previous Next

Representative Image Only

Water soluble top coat, two-pack, based on modified epoxy/acryl resin with excellent decorative aspect, with staining resistance, dusts and chemicalresistance.

Product features
PAINT PRODUCTS LINE Water Borne
PAINT FUNCTION Finishing
RESIN SYSTEM Water Borne
SOLIDS VOLUME 43 ± 2% (ISO 3233 - 1998)
Select
Select
Select
Select
Select
Select
Select

 Loading...

Configure

Showing 4 product(s) of 4 available

Please select only one entry Please select one entry

Clone customer purchase order number for other fields

Code Description Main Hardener PAINT COLOR PAINT COMMERCIAL COLOR Color scale PAINT FINISH Shine PACKAGING PACKAGE CONTENT
13204641 LP ST HIDRO AVA 413 NOBAC WHIT N9.5 | 3,6 L PAINT HARDENER W-POXI 3050 NO NORMATIZED WATER BORNE 1.2 L White WhiteMUNSELL N9,5SmoothSemi -MatePlastic Gallon3,6 L
13205052 LP ST HIDRO AVA 413 NOBAC WHIT 60275 | 3,6 L PAINT HARDENER W-POXI 3050 NO NORMATIZED WATER BORNE 1.2 L White White60275SmoothSemi -MatePlastic Gallon3,6 L
13205122 LP ST HIDRO AVA 413 NOBAC WHIT MBB 9004 | 3,6 L PAINT HARDENER W-POXI 3050 NO NORMATIZED WATER BORNE 1.2 L White WhiteMBB 9004SmoothSemi -MatePlastic Gallon3,6 L
13205641 LP ST HIDRO AVA 413 NOBAC BLUE 06099 | 3,6 L PAINT HARDENER W-POXI 3050 NO NORMATIZED WATER BORNE 1.2 L Blue Blue49710SmoothSemi -MatePlastic Gallon3,6 L

The color and gloss tones featured must be used as a reference guide only. It can not be guaranteed the accordance with the original coating.

WEG INTERNATIONAL GMBH
  • Am Mattenhof 16a, 6010 Kriens, Switzerland / Serbia
  • Email: win@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.