Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • Español
    • English
    • Português do Brasil
    • Русский
  • Sobre WEG
    • Esto es WEG
    • WEG en Números
    • Historia
    • Directorio
    • Operaciones WEG
    • Innovación Tecnológica
    • Sostenibilidad
    • Nuestro negocio
    • Certificaciones
    • Company Profile
    • WEG Japan - Company Profile
    • Innovación Abierta
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Generación de energía
    • Energía eólica
    • Energía Térmica
    • Agricultura y Agronegocios
    • Minería
    • Azúcar & Etanol
    • Siderurgia
    • Agua
    • Celulosa y Papel
    • Petróleo & gas
    • Navales
    • Movilidad Eléctrica
    • Alimentos y Bebidas
  • Inversionistas
  • Ética
    • Código de Ética
    • Código de Ética para Proveedores
    • Política de Prevención y Combate contra la Corrupción
    • Aviso de Privacidad
    • Canal de Informes
  • Contáctenos
    • Contáctenos
    • Donde Comprar
    • Asistentes Técnicos
    • Recursos y Herramientas
    • Canal de Informes
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • Español
    • English
    • Português do Brasil
    • Русский
  1. Home
  2. Controls
  3. Terminal Blocks
  4. BTWI - Spring terminal blocks (push-In)
  5. TERMINAL BLOCK BTWI 2.5-VD
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

TERMINAL BLOCK BTWI 2.5-VD

Product: 11992333
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. TERMINAL BLOCK BTWI 2.5-VD
TERMINAL BLOCK BTWI 2.5-VD

Representative Image Only

The terminals of the BTWI line allow direct connection of different cables without requiring any tools - from flexible cables with crimped terminal to rigid bare wires.

The special shape of the terminal spring allows the safe fitting of the conductors. The contact spring opens automatically during the insertion of the conductor and ensures the necessary force to press the conductor against the current conducting bar. The structure of the spring body also ensures the progressive locking and anti-vibration of the conductor. The opening of the spring to release the conductor is performed by the driver, using a common tool with a screwdriver tip.

Product features
Terminal type Push In
Connector cross-section 2.5 mm2
Nominal current 24 A
Lugs color Green
Rated voltage 750 V
Quantity per packaging 100

 Loading...

Configure
WEG FRANCE SAS
  • 60 Avenue des Arrivaux, ZI de Chesnes La Noirée, Saint-Quentin-Fallavier - 38070 - 38 > Isère / França
  • Phone: +33 47499 1135
  • Email: info-fr@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms and Conditions | RSS | © 2025 WEG. All rights reserved.