header.link.backto My Account
Selected products were added to comparison
See products on comparison page
You only have 1 product in your comparison list
Search for productsYou only have one item in your comparison. Use the search below to find more products and add them to the comparison |
||
|---|---|---|
| Frame Material | Rolled Steel Rolled Steel Rolled Steel | |
| Impregnation Method | Dip and Bake Polyester Dip and Bake Polyester Dip and Bake Polyester | |
| Shaft Material | SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel SAE 1040/45 Carbon Steel | |
| Painting | Only primer Only primer Only primer | |
| Grounding Lugs | Single Single Single | |
| Fan Cover material | Without Fan Cover Without Fan Cover Without Fan Cover | |
| Tropicalized Painting | Without Without Without | |
| Frame | 56 56 56 | |
| Output | 0.5 HP (0.37 kW) 0.5 HP (0.37 kW) 0.5 HP (0.37 kW) | |
| Drip Cover | Without Without Without | |
| Frequency | 60 Hz 50 Hz 50 Hz | |
| Rated speed | 1755 rpm 1440 rpm 1450 rpm | |
| Slip | 2.50 % 4.00 % 3.33 % | |
| Rated voltage | 208-230/460 V 190-220/380 V 415 V | |
| Rated current | 2.16-1.95/0.977 A 1.99-1.72/0.997 A 1.06 A | |
| L. R. Amperes | 13.0-11.7/5.86 A 9.77-8.44/4.89 A 5.41 A | |
| Overload protector (phenolic) | Without overload protector Without overload protector Without overload protector | |
| LRC | 6.0x(Code L) 4.9x(Code H) 5.1x(Code J) | |
| Connection Cables Quantity | 9 9 9 | |
| No load current | 1.38-1.60/0.800 A 1.48-1.27/0.738 A 0.968 A | |
| Fan material | Without fan Without fan Without fan | |
| Rated torque | 1.50 ft.lb 1.82 ft.lb 1.81 ft.lb | |
| Locked rotor torque | 220 % 180 % 200 % | |
| NDE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Breakdown torque | 290 % 220 % 270 % | |
| DE bearing Seal | Without Bearing Seal Without Bearing Seal Without Bearing Seal | |
| Locked rotor time | 41s (cold) 23s (hot) 48s (cold) 27s (hot) 37s (cold) 21s (hot) | |
| Moment of inertia (J) | 0.0453 sq.ft.lb 0.0453 sq.ft.lb 0.0453 sq.ft.lb | |
| Insulation Class | F F F | |
| Service factor | 1.15 1.15 | |
| Service factor | 1.25 (1.00 @ 208V) 1.25 (1.00 @ 208V) 1.25 (1.00 @ 208V) | |
| Duty Cycle | Cont.(S1) Cont.(S1) Cont.(S1) | |
| Starting Method | Direct On Line Direct On Line Direct On Line | |
| Ambient temperature | -20°C to +40°C -20°C to +40°C -20°C to +40°C | |
| Altitude | 1000 m.a.s.l. 1000 m.a.s.l. 1000 m.a.s.l. | |
| Enclosure | IC01 - ODP IC01 - ODP IC01 - ODP | |
| Mounting | F-1 F-1 F-1 | |
| Rotation¹ | Both (CW and CCW) Both (CW and CCW) Both (CW and CCW) | |
| Noise level² | 52.0 dB(A) 49.0 dB(A) 49.0 dB(A) | |
| Approx. weight³ | 17.2 lb 17.2 lb 17.2 lb | |
| Flange | Without Without Without | |
| Efficiency (100% load) | 72.0 73.2 71.2 | |
| Power factor (100% load) | 0.66 0.77 0.68 | |
| Bearing type | 6203 ZZ 6203 ZZ 6203 ZZ | |
| NDE bearing | 6202 ZZ 6202 ZZ 6202 ZZ |