header.link.backto My Account
Selected products were added to comparison
See products on comparison page
TEFC motor with solid and whole feet suitable for a great variety of industrial applications.
| Standard | IEC 60034-1 |
|---|---|
| Frequency | 50 Hz |
| Voltage | 230/400 V |
| Number of poles | 6 |
| Degree of Protection | IP55 |
| Synchronous speed | 1000 rpm |
| Output rating | 0.25 kW |
|---|---|
| Mounting | Foot-mounted |
| Flange | FF |
| Mounting | B35T |
| Terminal box¹ | Top |
| Enclosure | IC411 - TEFC |
This product line was developed exclusively for the Eastern European market, but we have several industrial engine lines to meet your needs.
Keep browsing the site and learn more!